L-com
Sort by
Items per page
The result that matches your selection is 13 items, currently showing page 1

TKD Bus Cables – Reliable CAN, Profibus & ASi Fieldbus Solutions

TKD’s bus cables from L-com deliver reliable data transmission for industrial communication networks, including CAN bus, Profibus, and ASi bus systems.

Designed for demanding automation, transportation, and process control applications, these fieldbus cables combine precise electrical characteristics with rugged construction for long-term performance.

Available in multiple AWG sizes, geometries, and shielding options, our data bus cables provide EMC protection, oil and flame resistance, and compliance with UL and IEC standards. Offered in 1-foot increments and 100-foot bulk lengths, TKD bus cables support both prototyping and full-scale deployment.

Explore our full selection of CAN bus cables, Profibus cables, and ASi bus cables to find the right solution for your application. For additional technical support or large-volume requirements, contact our expert team today.

Key Features

  • Versatile bus cable options – CAN bus, Profibus, and ASi bus cables for industrial networks.
  • Engineered for reliability – oil-resistant, flame-rated PVC/TPE jackets withstand harsh environments.
  • Optimized data integrity – twisted pair, flat, and shielded designs for EMC compliance.
  • Flexible configurations – 16–24 AWG conductor sizes with stranded or solid copper options.
  • Standards compliant – UL CMX, CMG, PLTC, UL 2556, and IEC-rated for safety and performance.
  • Same-day availability – in-stock bulk bus cables ship fast for urgent projects.

FAQs

Q1. What is a bus cable used for?

A bus cable is used to transmit data and power in industrial fieldbus systems such as CAN, Profibus, and ASi networks, enabling reliable communication between controllers, sensors, and actuators.

Q2. What is the difference between CAN bus and Profibus cables?

CAN bus cables are typically 120 Ohm impedance, used for controller area networks in automation and transport. Profibus cables range from 100–150 Ohm impedance and are designed for decentralized peripherals, process control, and instrumentation.

Q3. Can bus cables be shielded?

Yes. TKD CAN bus cables are available in shielded constructions with double shielding for EMC compliance, ensuring signal integrity in noisy industrial environments.

Q4. What is an ASi bus cable?

An ASi bus cable (Actuator Sensor Interface) is a flat, unshielded fieldbus cable designed with reverse polarity protection, commonly used in factory automation, robotics, and automotive production lines.

Q5. What environments can TKD bus cables withstand?

TKD bus cables are oil-, UV-, and flame-resistant, rated for temperatures from -5°C to 105°C, making them suitable for demanding industrial environments including automation, food processing, and energy systems.

Related Products

Looking for the right bus cable for your industrial application? Contact our Sales Team or Technical Support today to get expert guidance on CAN bus, Profibus, and ASi bus solutions. Order online now for same-day shipping.

Sort by
Items per page