L-com

FIELDBUS ASi-BUS Actuator Sensor Interface Bulk Cable, 2 Conductor, Unshielded, 16AWG Stranded, Flat, UL CMG PVC, Oil, Res, Yellow, 100FT

  • Picture of FIELDBUS ASi-BUS Actuator Sensor Interface Bulk Cable, 2 Conductor, Unshielded, 16AWG Stranded, Flat, UL CMG PVC, Oil, Res, Yellow, 100FT
Picture of FIELDBUS ASi-BUS Actuator Sensor Interface Bulk Cable, 2 Conductor, Unshielded, 16AWG Stranded, Flat, UL CMG PVC, Oil, Res, Yellow, 100FT
SKU 2003711-100F
Available to Ship 1
Quantity Price
1 - 4 $214.99
5 - 9 $210.69
10 - 24 $206.39
25 + Call Us
Price $214.99

All Prices are in US Dollars and do not include duties



TKD’s 2003711-100F is a FIELDBUS ASi-BUS bulk cable that is designed for cabling of actuator sensor interfaces. This data cable comes with a yellow, UL CMG PVC jacket, which is horizontal flame tested and oil resistant. Our bulk cable is available in 100-foot increments and has a 2-conductor, 16 AWG stranded construction.

The ASi-BUS bulk cable comes with a special geometry that prevents incorrect contacting (reverse polarity protection). This 2003711-100F cable operates at a maximum DC voltage of 300 Volts and is suitable for fieldbus communication, automotive manufacturing and factory automation, food and beverage processing, and transport and conveyor technology including integration with PLCs (programmable logic controllers) and DCSs (distributed control systems). Our data cable is made up of foam PE dielectric with copper as its conductor material.

This TKD bulk cable is manufactured to standard ASi-BUS specification including EN 50295 and IEC 62026, ensuring compatibility and performance with ASi-BUS systems. This 16 AWG data cable is built to transmit data and power via geometrically coded two-core flat cable. Additional dimensions and specifications for this 2003711-100F data bulk cable are on our downloadable PDF datasheet above.

TKD has one of the largest in-stock selections of 16 AWG industrial bulk cable for international and domestic orders. Place your online order right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal ASi-BUS data bulk cable for your requirements.


Features
  • ASi BUS bulk cable for Actuator Sensor Interfaces; 100 Foot increment Special geometry prevents incorrect contacting (reverse polarity protection)
  • Data and power transmitted via geometrically coded two-core flat cable
  • 2 conductor, 16AWG stranded construction
  • Yellow, UL CMG PVC jacket with horizontal flame test and oil resistance

Application
  • For ASi BUS cabling of Actuator Sensor Interfaces
  • Fieldbus communication
  • Transport and conveyor technology including integration with PLCs (programmable logic controllers) and DCSs (distributed control systems)
  • Automotive manufacturing and factory automation
  • Food and beverage processing
  • Standard according to EN 50295 and IEC 62026


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.