L-com
Sort by
Items per page
The result that matches your selection is 6 items, currently showing page 1

TKD Profinet Cables - Industrial Grade 5e Ethernet Solutions

TKD's Profinet cables deliver reliable industrial-grade data transmission for Ethernet telephony systems in manufacturing, automation, and machinery environments.

These Category 5e compliant cables feature twisted pair geometry with 2-pair, 22 AWG solid or stranded copper conductors and SF/UTP double-shielded design for superior EMC compliance. Available in 100-foot bulk lengths with continuous per-foot ordering, our Profinet Ethernet cables support system builds of any scale.

Manufactured with durable PVC or polyurethane jackets and UL CMG or CMX flame ratings, these cables resist oils, greases, and mechanical wear while operating in temperatures from -10°C to 70°C. Meeting multiple industry standards including ISO/IEC 11801 and TIA/EIA568, TKD Profinet cables ensure long-term reliability for your critical industrial applications.

Explore our complete TKD Kabel - Industrial Grade Cables collection.

When designing your next industrial automation system, the cable infrastructure you choose directly impacts system performance and uptime. Here's why TKD Profinet cables stand out in demanding industrial environments:

Key Features:

  • Superior EMC Performance - SF/UTP double-shielded design ensures optimal electromagnetic compliance and signal integrity in industrial environments
  • Flexible Ordering Options - Available in 100-foot bulk lengths with per-foot increments to match exact project requirements and minimize waste
  • Industrial-Grade Durability - PVC or polyurethane jackets with UL CMG/CMX flame ratings resist oils, greases, coolants, and mechanical wear
  • Multi-Standard Compliance - Meets ISO/IEC 11801, TIA/EIA568, TSB36, EN 50288, EN 50173, and IEC 61156-5/-6 for universal compatibility
  • Wide Temperature Range - Operates reliably from -10°C to 70°C for challenging industrial outdoor and high-flex environments
  • Versatile Installation Types - Suitable for fixed, flexible, and continuous motion applications including power chains and automated production systems

Beyond the technical specifications, engineers frequently encounter practical challenges during implementation. Our technical team has compiled the most common questions from automation professionals to help streamline your procurement process:

Frequently Asked Questions

What makes TKD Profinet cables suitable for industrial automation applications?

TKD Profinet cables feature SF/UTP double-shielded construction that provides superior EMC compliance, essential for industrial environments with electromagnetic interference. The durable PVC or polyurethane jackets resist oils, greases, and coolant fluids commonly found in manufacturing settings, while the wide operating temperature range (-10°C to 70°C) ensures reliable performance in demanding conditions.

Are these Profinet cables compatible with PLCs and HMI systems?

Yes, TKD Profinet cables are specifically designed for industrial Ethernet and ICT network applications, making them ideal for connecting PLCs (programmable logic controllers), HMIs (human-machine interfaces), sensors, and actuators. They meet multiple industry standards including ISO/IEC 11801 and TIA/EIA568 for broad compatibility.

What conductor specifications do these Profinet cables have?

TKD Profinet cables feature 2-pair, 22 AWG solid or stranded copper conductors in twisted pair geometry. They are Category 5e compliant with 10/100 Mbit design and voltage ratings up to 125V DC, providing reliable data transmission for industrial Ethernet applications.

Can these cables be used in high-flex applications?

Absolutely. TKD Profinet cables are engineered for fixed, flexible, and high-flex installations, including continuous motion applications. They're suitable for power chains, gantry robots, machine tools, and automated production systems where cables experience repeated flexing.

What industry standards do TKD Profinet cables meet?

These cables comply with multiple international standards including ISO/IEC 11801, TIA/EIA568, TSB36, EN 50288, EN 50173, and IEC 61156-5/-6. They also carry UL CMG or CMX flame ratings for enhanced safety compliance in industrial installations.

For comprehensive industrial networking solutions, TKD offers a complete portfolio of specialized cables engineered for different automation requirements. Depending on your system architecture, you may also need:

Related Products - Industrial Cable Solutions

Explore our complete range of TKD industrial-grade cables:

Browse our full TKD Kabel - Industrial Grade Cables collection for comprehensive industrial cabling solutions.

Ready to specify TKD Profinet cables for your next project?

Our engineering support team understands the critical nature of industrial automation systems and is equipped to provide technical guidance tailored to your specific application requirements.

Ready to Order Your TKD Profinet Cables?

Experience the reliability and performance of TKD Profinet cables with same-day shipping available. Our expert technical support and knowledgeable sales team are ready to help you select the right industrial cable solutions for your specific application requirements.

Don't let cable selection delays impact your project timeline.

Connect with our technical specialists who can provide detailed specifications, compatibility guidance, and expedited delivery options for your automation infrastructure needs.

Contact Our Sales & Technical Support Team Today →

Call: +1 (866) 879-5122 or +1 (978) 682-6936
Email Sales: sales@l-com.com or
Email Technical Support :techsupportdat@infiniteelectronics.com

Sort by
Items per page