TKD Tray Cables | Industrial Electrical Tray Cable SolutionsRugged. Reliable. Ready — TKD Tray Cables for Industrial Power & ControlDiscover the power and reliability of L-com's TKD Tray Cables—engineered for high-performance electrical tray cable applications in industrial and commercial environments. These tray cables are designed for efficient power distribution and control, meeting the rigorous demands of harsh conditions including extreme temperatures, moisture, chemicals, and mechanical impact. Our TKD electrical tray cables come in both shielded and unshielded types and are constructed with a rugged, high-quality PVC jacket. They offer exceptional resistance to oil, acids, and bases (UL OIL RES), and meet water resistance standards for wet conditions (UL Wet Approval at 75°C). Flame-retardant ratings include IEC 60332-1, IEC 60332-3A, and UL FT4/IEEE, ensuring reliable safety in demanding environments. Available in conductor counts from 2 to 25 and AWG sizes 6 through 18, these stranded-construction tray cables are ideal for fixed and flexible installations. TKD NORM power tray cables are suitable for both industrial outdoor and direct burial applications, making them versatile for modern infrastructure projects. Certified up to 600 V for TC-ER (Tray Cable - Exposed Run), TC (Tray Cable), and MTW (Machine Tool Wire) applications, and up to 1000 V for WTTC (Wind Turbine Tray Cable) and AWM configurations, these cables support parallel installation with other voltage-matched systems. L-com's electrical tray cable solutions comply with NEC 336.10(7) for open wiring between tray cables and industrial equipment. These cables are engineered to operate in temperature ranges from -5°C to 90°C, ensuring consistent performance without compromising electrical or mechanical integrity. Key Features:
Order your industrial tray cables today from L-com and take advantage of same-business-day shipping. Whether for local, domestic, or international projects, our knowledgeable sales and technical teams are here to help you select the right tray cable for your application. Download the TKD Tray Cable datasheet for complete specifications and performance details. Explore the full range of TKD Kabel products by visiting our parent category: TKD Kabel - Industrial Grade Cables. Looking for other cable solutions? Check out our related industrial cable categories:
Optimize your power infrastructure with L-com's premium range of tray cables—trusted by professionals for quality, safety, and performance. Need help choosing the right tray cable?Our Sales and Product Technical Support Teams are ready to assist you with expert advice and tailored recommendations. |
|