TKD’s 2003631-F is a PROFIBUS bulk cable specifically designed to use with industrial field bus systems including Process Field BUS, DP (Decentralized Peripherals), FMS (Fieldbus Message Specification) and FIP (Factory Instrumentation Protocol). Our twisted pair solid PROFIBUS bulk cord features SF/UTP double shielded design for optimized EMC compliance. The 22 AWG process field BUS cable is sold as a continuous length per foot, making it easy to customize for your specific installation needs.
TKD’s 2003631-F solid data bulk cable has a maximum operating voltage of 300V. Our 1 ft long twisted pair PROFIBUS process field BUS cable has a UL CMG rated mineral oil resistant PVC jacket making it largely resistant to grease, coolant fluids and lubricants. The violet color of this UL CMG rated PVC jacket makes the cord easy to identify and install in your system. This 150 Ohms PROFIBUS bulk cord is suitable for a wide range of applications, including automation technology, transport and conveyor technology, utilities, and energy. It meets the standard PROFIBUS specifications, including EN61158 and EN61784 (DIN19245 T3 & EN50170), ensuring compatibility and performance with PROFIBUS systems.
This 2003631-F industrial bulk cable from TKD operates at a temperature ranging from -5 to 90 degrees C. TKD’s 150 Ohms twisted pair PROFIBUS bulk cord is designed with 1 twisted pair with foam PE as the twisted pair insulated material and copper as its inner conductor material. Additional SF/UTP PROFIBUS process field BUS bulk cable specs and dimensions for this component can be found on its downloadable PDF specification datasheet.
TKD has one of the largest in-stock selections of solid twisted pair bulk cables for local, domestic, and international orders. Make your online purchase right now to take advantage of our same-day shipping. Whether you are setting up a new industrial field bus system or upgrading an existing one, the PROFIBUS process field BUS bulk cable is a reliable choice for high-performance data transmission. For further information on similar products, our expert technical support and knowledgeable sales team can assist you in obtaining the PROFIBUS data bulk cable that meets your needs.
Features
- PROFIBUS bulk cable for Process Field Bus Systems; SOLD AS A CONTINOUS LENGTH PER FOOT
- Mineral oil-resistant PVC that is largely resistant to grease, coolant fluids and lubricants
- Double shielded design for optimized EMC compliancy
- 1 pair, 150 Ohm, 22AWG solid construction
- Violet, UL CMG PVC jacket
Application
- For PROFIBUS cabling of industrial field bus systems including Process Field BUS, DP Decentralized Peripherals, FMS Fieldbus Message Specification and FIP Factory Instrumentation Protocol
- Automation technology
- Transport, transportation and conveyor technology
- Utilities and energy
- Standard according to Profibus specification: EN61158 & EN61784 (DIN19245 T3 &
EN50170)