L-com

CAN BUS, Controller Area Network Bulk Cable, 1 Pair, 120 Ohm, 24AWG Stranded, 300V, SF/UTP Double Shielded, UL CMX PVC, Violet, PER FOOT

  • Picture of CAN BUS, Controller Area Network Bulk Cable, 1 Pair, 120 Ohm, 24AWG Stranded, 300V, SF/UTP Double Shielded, UL CMX PVC, Violet, PER FOOT
Picture of CAN BUS, Controller Area Network Bulk Cable, 1 Pair, 120 Ohm, 24AWG Stranded, 300V, SF/UTP Double Shielded, UL CMX PVC, Violet, PER FOOT
SKU 2003675-F
Available to Ship 2360
Quantity Price
1 - 24 $0.91
25 - 49 $0.86
50 - 99 $0.82
100 + Call Us
Price $0.91

All Prices are in US Dollars and do not include duties



TKD’s 2003675-F is a CAN BUS bulk cable specifically designed to use with industrial field bus systems including controller area networks. Our twisted pair stranded CAN BUS bulk cord features SF/UTP double shielded design for optimized EMC compliance. The 24 AWG controller area network cable is sold as a continuous length per foot, making it easy to customize for your specific installation needs.

TKD’s 2003675-F stranded data bulk cable has a maximum operating voltage of 300V. Our 1 ft long twisted pair CAN BUS cable has a UL CMX rated mineral oil resistant PVC jacket making it largely resistant to grease, coolant fluids and lubricants. The violet color of this UL CMX rated PVC jacket makes the cord easy to identify and install in your system. This 120 Ohms CAN BUS controller area network bulk cord is suitable for a wide range of applications, including automation technology, machine tool manufacturing, transport and conveyor technology. It meets the standard CAN specifications, including ISO 11898, ensuring compatibility and performance with CAN BUS systems.

This 2003675-F controller area network industrial bulk cable from TKD operates at a temperature ranging from -10 to 70 degrees C. L-com’s 120 Ohms twisted pair CAN BUS bulk cord is designed with 1 twisted pair with foam PE as the twisted pair insulated material and copper as its inner conductor material. Additional SF/UTP CAN BUS controller area network bulk cable specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

TKD has one of the largest in-stock selections of stranded twisted pair bulk cables for local, domestic, and international orders. Make your online purchase right now to take advantage of our same-day shipping. Whether you are setting up a new industrial field bus system or upgrading an existing one, the CAN BUS area network bulk cable is a reliable choice for high-performance data transmission. For further information on similar products, our expert technical support and knowledgeable sales team can assist you in obtaining the CAN BUS data bulk cable that meets your needs.


Features
  • CAN BUS bulk cable for Controller Area Network Systems; SOLD AS A CONTINOUS LENGTH PER FOOT
  • Mineral oil-resistant PVC that is largely resistant to grease, coolant fluids and lubricants
  • Double shielded design for optimized EMC compliancy
  • 1 pair, 120 Ohm, 24AWG stranded construction
  • Violet, UL CMX PVC jacket

Application
  • For CAN BUS cabling of industrial field bus systems including Controller Area Networks
  • Automation technology
  • Transport and conveyor technology
  • Machine tool manufacturing
  • Standard according to CAN specification: ISO 11898


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.