L-com
Sort by
Items per page
The result that matches your selection is 5 items, currently showing page 1

TKD Kabel Industrial Ethernet Cables – High-Performance Bulk Cable Solutions from L-com

L-com’s TKD Kabel Industrial Ethernet Cables deliver reliable, high-speed data transmission for demanding industrial environments. Built for transportation, automation, industrial machinery, cabinet wiring, conveyor systems, gantry robots, machine tools, and continuous-motion production lines, these rugged cables ensure consistent performance in harsh operating conditions.

As part of our TKD Kabel – Industrial Grade Cables family, these Ethernet bulk cables are available in Category 5e, Category 6, and Category 6a to support your specific bandwidth and application needs.

Key Features & Benefits

  • Cable Types: Cat5e, Cat6, Cat6a
  • Cable Length: Supplied in 100-foot increments for flexible ordering
  • Construction Options: 24 AWG or 26 AWG, stranded or solid conductors
  • High Durability:
    • PVC or polyurethane jackets resistant to grease, coolant fluids, and lubricants
    • UV/sun-resistant UL CMG or CMX jacket ratings for outdoor use
  • Shielding: Twisted 4-pair, double-shielded SF/UTP for enhanced EMC compliance
  • Performance: Supports up to 0.25 GHz frequency and 10/100/1000 Mbit or 10 Gbit data rates
  • Temperature Range: -30°C to +70°C
  • Voltage Rating: Up to 125 V DC
  • Applications: Digital and analog signal transmission for industrial Ethernet, ICT network applications, and Profinet systems

Engineered for Harsh Environments

Designed for industrial outdoor and high-flex environments, TKD bulk cables perform reliably in oil, gas, and utility sectors. Their robust construction withstands continuous motion, making them ideal for dynamic cable chains and automated production lines.

Why Choose L-com’s TKD Bulk Cables?

  • Same-day shipping on most orders
  • Global delivery for local, domestic, and international customers
  • Expert support from our sales and technical teams
  • Comprehensive documentation – download the PDF datasheet for detailed specs and dimensions

Explore Related TKD Kabel Categories:

Get Expert Help Today

Need assistance selecting the right industrial Ethernet Cable for your application? Contact our Sales or Technical Support teams to discuss specifications, availability, and compatibility.

Call: +1 (866) 879-5122 or +1 (978) 682-6936
Email Sales: sales@l-com.com or
Email Technical Support :techsupportdat@infiniteelectronics.com

Sort by
Items per page