- Home /
- Servo and VFD Cables
Servo and VFD Cables
TKD Servo Cables and VFD Cables – Reliable Power & Control Solutions for Industrial Automation
TKD’s servo cables and VFD cables, from L-com offer high-performance power and control solutions engineered for industrial automation, servo motor control, and frequency converter applications.
These high-performance servo motor cables and VFD cables, part of the Kaweflex bulk cables family, deliver EMC compliance, flame resistance, and mechanical durability, making them reliable for both fixed installations and continuous-motion drag chain applications.
Available in 6–21 AWG sizes and rated up to 600 V (UL/CSA) and 0.6/1 kV (IEC), KAWEFLEX bulk cables provide stable power and signal transmission under demanding conditions. Options include industrial outdoor black VFD cables for exposed environments and Kaweflex 6110/6210 flexible cables for high-flex drag chain systems. Built with stranded copper conductors and oil-resistant PVC jackets, these cables withstand -5°C to +90°C and support up to 5 million bending cycles.
Explore TKD Kabel – Industrial Grade Cables
Key Features & Benefits
- High Flex Durability: Kaweflex 6110/6210 cables endure 5+ million bending cycles in drag chain systems.
- Wide Range: Available in 6–21 AWG, supporting 80–130 A current ratings.
- EMC Performance: Double-shielded outdoor VFD cables ensure signal integrity in noisy environments.
- Material Strength: Oil- and flame-resistant PVC jacket (FT1, FT4, VW-1, IEC 60332).
- Installation Flexibility: Suitable for fixed, flexible, and direct burial applications.
- Industrial Compliance: UL/CSA/IEC certified for power, control, and automation systems.
FAQs
Q: What is a VFD cable, and how is it different from a standard cable?
A: VFD cables are specifically designed to handle the electrical noise and mechanical stresses of variable frequency drives, unlike standard cables that may not provide adequate shielding or durability.
Q: Where are TKD KAWEFLEX servo and VFD cables typically used?
A: Common applications include ndustrial automation, servo motor systems, robotics, CNC machinery, conveyors, HVAC systems, energy plants, and drag chain systems requiring reliable power and signal control.
Q: Are these cables suitable for outdoor or harsh environments?
A: Yes. Black industrial outdoor VFD cables feature double shielding, oil resistance, tray rating, and direct burial suitability.
Q: What bend radius should I allow for installation?
A: Fixed: 4× cable diameter. Moving applications under 10 m: 7.5× diameter. Moving over 10 m: 10× diameter.
Q: What standards and ratings do TKD KAWEFLEX cables meet?
A: UL (1277), CSA, AWM, and IEC 60332 flame-retardant standards for safe, compliant installation.
Related Products
- Multi-Conductor Flexible Control Cables » for flexible power/control wiring in drag chains.
- Tray Cables » for fixed industrial power and control installations.
- Industrial Ethernet Cables » for ruggedized Ethernet-based industrial networking.
- BUS Cables » for fieldbus and industrial communication protocols.
- Profinet Cables » for automation networks requiring high-speed data transmission.
Choose TKD KAWEFLEX Servo and VFD Cables from L-com for reliable power and control performance in industrial automation and motion systems. Order online with same-day shipping, or contact our Sales and Technical Support team for application-specific guidance.