L-com

ASi-BUS Actuator Sensor Interface Bulk Cable, 2 Conductor, Unshielded, 16AWG Stranded, Flat, UL2556 TPE, Yellow, PER FOOT

  • Picture of ASi-BUS Actuator Sensor Interface Bulk Cable, 2 Conductor, Unshielded, 16AWG Stranded, Flat, UL2556 TPE, Yellow, PER FOOT
Picture of ASi-BUS Actuator Sensor Interface Bulk Cable, 2 Conductor, Unshielded, 16AWG Stranded, Flat, UL2556 TPE, Yellow, PER FOOT
SKU 2003707-F
Available to Ship 4400
Quantity Price
1 - 24 $1.93
25 - 49 $1.83
50 - 99 $1.74
100 + Call Us
Price $1.93

All Prices are in US Dollars and do not include duties



TKD’s 2003707-F is a ASi BUS bulk cable specifically designed to use with actuator sensor interfaces, fieldbus communication, transport and conveyor technology including integration with PLCs (programmable logic controllers) and DCSs (distributed control systems). Our straight wire stranded ASi BUS bulk cord features unshielded design and special geometry prevents incorrect contacting (reverse polarity protection). The 16 AWG actuator sensor interface bulk cable is sold as a continuous length per foot, making it easy to customize for your specific installation needs.

TKD’s 2003707-F stranded data bulk cable has a maximum operating voltage of 300V. Our 1 ft long straight wire ASi BUS cable has a yellow color of UL 2556 rated TPE jacket with horizontal flame test and oil resistance. This 16 AWG ASi BUS bulk cord is suitable for a wide range of applications, including automotive manufacturing, factory automation, food and beverage processing. It meets the standard specifications, including EN 50295 and IEC 62026, ensuring compatibility and performance with ASi BUS systems.

This 2003707-F indoor bulk cable from TKD operates at a temperature ranging from -30 to 105 degrees C. TKD’s straight wire ASi BUS actuator sensor interface bulk cord is designed with 2 conductors. Additional unshielded ASi Bus bulk cable specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

TKD has one of the largest in-stock selections of stranded straight wire bulk cables for local, domestic, and international orders. Make your online purchase right now to take advantage of our same-day shipping. Whether you are setting up a new industrial field bus system or upgrading an existing one, the ASi BUS actuator sensor interface bulk cable is a reliable choice for high-performance data transmission. For further information on similar products, our expert technical support and knowledgeable sales team can assist you in obtaining the ASi BUS data bulk cable that meets your needs.


Features
  • ASi BUS bulk cable for Actuator Sensor Interfaces; SOLD AS A CONTINOUS LENGTH PER FOOT
  • Special geometry prevents incorrect contacting (reverse polarity protection)
  • Data and power transmitted via geometrically coded two-core flat cable
  • 2 conductor, 16AWG stranded construction
  • Yellow, UL 2556 TPE jacket with horizontal flame test and oil resistance

Application
  • For ASi BUS cabling of Actuator Sensor Interfaces
  • Fieldbus communication
  • Transport and conveyor technology including integration with PLCs (programmable logic controllers) and DCSs (distributed control systems)
  • Automotive manufacturing and factory automation
  • Food and beverage processing
  • Standard according to EN 50295 and IEC 62026


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.