L-com
Sort by
Items per page
The result that matches your selection is 30 items, currently showing page 1

TKD KAWEFLEX Multi-Conductor Flexible Control Cables

L-com supplies TKD Kabel KAWEFLEX Multi-Conductor Flexible Control Cables, engineered for continuous-motion and drag chain applications in industrial automation. Designed to withstand up to 5 million flex cycles, these multiconductor cables ensure consistent signal integrity and power delivery in environments with high mechanical stress. Available in 3–25 conductors with stranded copper conductors (AWG 14–21), they provide low electrical resistance and robust mechanical stability. The oil-resistant PVC jacket is silicone-free and suitable for contact with lubricants, coolants, and grease. Rated to 600 VDC with a temperature range of -5°C to +90°C, KAWEFLEX cables meet UL, CSA, and AWM standards, and are flame-tested to FT1, VW-1, and IEC 60332-1-2. Shielded and unshielded constructions are available for applications requiring EMI protection.

Explore TKD Kabel – Industrial Grade Cables

Key Features & Benefits

  • High Flex Life: Validated for up to 5 million cycles in drag chain use.
  • Electrical Reliability: Stranded copper conductors minimize resistance and maintain stable transmission.
  • Broad Range: 3–25 conductors, AWG 14–21, available in shielded or unshielded designs.
  • Material Compliance: Silicone-free, oil- and chemical-resistant PVC for industrial environments.
  • Safety & Standards: UL, CSA, AWM rated; flame resistance per FT1, VW-1, IEC 60332-1-2.

FAQs

Q: What is the bend radius for TKD KAWEFLEX flexible control cables?

A: Fixed installation: 4× cable diameter. Moving applications under 10m: 7.5× diameter. Moving applications over 10m: 10× diameter.

Q: What mechanical environments are these cables tested for?

A: KAWEFLEX cables are tested for oil resistance, abrasion, and continuous bending in drag chains, making them suitable for CNC machinery, robotics, and automation systems.

Q: Do the cables support both power and control functions?

A: Yes. They are designed for combined power and signal transmission in motion systems, ensuring minimal signal degradation.

Q: Are shielded options available for EMI-sensitive systems?

A: Yes. Both shielded and unshielded configurations are offered to support environments with or without significant electromagnetic interference.

Q: What certifications are provided?

A: UL, CSA, and AWM ratings with flame resistance validated to FT1, VW-1, and IEC 60332-1-2 standards.

Related Products

TKD Kabel KAWEFLEX Multi-Conductor Flexible Control Cables from L-com provide verified mechanical endurance, stable electrical performance, and compliance with international safety standards, making them well-suited for automation, robotics, CNC machinery, and industrial motion control.

Order online for immediate availability, or consult our technical support team for application-specific guidance

Sort by
Items per page