The TKD 2003661-100F is a PROFIBUS (Process FIELDBUS) bulk cable that is designed for cabling of industrial field bus systems, including PROFIBUS, DP (Decentralized Peripherals), FMS (Fieldbus Message Specification), and FIP (Factory Instrumentation Protocol). This cable comes with SF/UTP shielding and a black UL CMG PVC jacket with PLTC (power limited tray cable) rating. Our Profibus bulk cable is available in 100-foot increments and has a 18 AWG solid construction.
The PROFIBUS bulk cable comes with a twisted 1-pair and a double-shielded design for optimized EMC compliance. This 2003661-100F cable operates at a maximum DC voltage of 300 Volts and is suitable for automation, transport, utilities and energy, transportation and conveyor technology application. Our bulk cable is made up of foam PE dielectric with copper as its conductor material.
This bulk cable from TKD is manufactured to standard PROFIBUS specifications including EN61158 and EN61784 (DIN19245 T3 and EN50170), ensuring compatibility and performance with PROFIBUS systems. This Profibus cable with a mineral oil-resistant PVC jacket is largely resistant to grease, coolant fluids, and lubricants. Additional dimensions and specifications for this twisted 1-pair data bulk cable are on our downloadable PDF datasheet above.
TKD has one of the largest in-stock selections of industrial bulk cable for international and domestic orders. Place your online order right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 18 AWG data bulk cable for your requirements.
Features
- PROFIBUS bulk cable for Process Field Bus Systems; 100 Foot increment
Mineral oil-resistant PVC that is largely resistant to grease, coolant fluids and lubricants
- Double shielded design for optimized EMC compliancy
- 1 pair, 100 Ohm, 18AWG solid construction
- Black, UV Sun Resistant, UL CMG PVC jacket with PLTC (power limited tray cable) rating
Application
- For PROFIBUS cabling of industrial field bus systems including Process Field BUS, DP Decentralized Peripherals, FMS Fieldbus Message Specification and FIP Factory Instrumentation Protocol
- Automation technology
- Transport, transportation and conveyor technology
- Utilities and energy
- Standard according to Profibus specification: EN61158 & EN61784 (DIN19245 T3 &
EN50170)