L-com

CAN BUS, FIELDBUS Controller Area Network Bulk Cable, 2 Pair, 120 Ohm, 24AWG Stranded, 300V, SF/UTP 2x Shield, UL CMX PVC, Violet, 100FT

  • Picture of CAN BUS, FIELDBUS Controller Area Network Bulk Cable, 2 Pair, 120 Ohm, 24AWG Stranded, 300V, SF/UTP 2x Shield, UL CMX PVC, Violet, 100FT
Picture of CAN BUS, FIELDBUS Controller Area Network Bulk Cable, 2 Pair, 120 Ohm, 24AWG Stranded, 300V, SF/UTP 2x Shield, UL CMX PVC, Violet, 100FT
SKU 2003676-100F
  Available for backorder
Quantity Price
1 - 4 $149.99
5 - 9 $146.99
10 - 24 $143.99
25 + Call Us
Price $149.99

All Prices are in US Dollars and do not include duties



The TKD 2003676-100F is a CAN BUS (Controller Area Network) bulk cable that is designed for field BUS cabling of actuator sensor interfaces and connecting devices to the lowest field level. This cable comes with SF/UTP shielding and a violet UL CMX PVC jacket. Our CAN BUS bulk cable is available in 100-foot increments and has a 24 AWG stranded construction.

The CAN BUS bulk cable comes with a twisted 2-pair and a double shielded design for optimized EMC compliance. This 2003676-100F cable operates at a maximum DC voltage of 300 Volts and is suitable for automotive manufacturing, machine tool manufacturing and transport and conveyor technology application. Our CAN BUS cable is made up of foam PE dielectric with copper as its conductor material.

This bulk cable from TKD is manufactured to standard CAN BUS specifications including EN 50295 and IEC 62026 ensuring compatibility and performance with CAN BUS systems. This bulk cable with a mineral oil-resistant PVC jacket is largely resistant to grease, coolant fluids, and lubricants. Additional dimensions and specifications for this twisted 2-pair data bulk cable are on our downloadable PDF datasheet above.

TKD has one of the largest in-stock selections of industrial bulk cable for international and domestic orders. Place your online order right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 24 AWG data bulk cable for your requirements.


Features
  • CAN BUS bulk cable for Controller Area Network Systems; 100 Foot increment Mineral oil-resistant PVC that is largely resistant to grease, coolant fluids and lubricants
  • Double shielded design for optimized EMC compliancy
  • 2 pair, 120 Ohm, 24AWG stranded construction
  • Violet, UL CMX PVC jacket

Application
  • For ASi BUS cabling of Actuator Sensor Interfaces
  • For connecting devices to the lowest field level including sensors and actuators
  • Transport and conveyor technology
  • Machine tool manufacturing
  • Automotive manufacturing
  • Standard according to EN 50295 and IEC 62026


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.