L-com

Blog

Best Tray Cable for High-Temperature Applications
High-temperature environments such as manufacturing plants, power stations, chemical facilities and various outdoor installations pose big challenges for electrical systems.... Read more
Can Tray Cables Be Buried Underground?
Tray cables can be buried underground, but only if they are specifically designed and rated for direct burial. Not all tray cables are suitable for underground installation, and using the wrong cable type or installation practice can cause premature cable failure, safety hazards or code violations.... Read more
Can You Use Tray Cables in Residential Wiring?
Tray cables have established a strong reputation in industrial and commercial settings due to their durability and robust construction.... Read more
Do Tray Cables Need to Be in Conduit? A Complete Guide
When planning a modern electrical system for industry, utilities or commercial spaces, the question “Do tray cables need to be in conduit?” naturally comes up.... Read more
How to Read Tray Cable Markings and Labels?
In modern industrial and commercial environments, tray cables have become indispensable for facilitating power, control and instrumentation wiring.... Read more
PVC vs. XLPE Insulation: Which is Better for Tray Cables?
When it comes to selecting tray cables for industrial, commercial or utility applications, the type of cable insulation is a crucial driver of performance, reliability and safety. PVC (polyvinyl chloride) and XLPE (cross-linked polyethylene) are the two most prevalent insulation materials.... Read more
The Ultimate Guide to Tray Cables: Types, Applications and Installation Standards
When it comes to powering, automating and protecting facilitiesꟷfrom factories and petrochemical plants to data centers and high-risesꟷthe right cable makes all the difference.... Read more
Tray Cable Size Chart: Choosing the Right Gauge
In electrical engineering and industrial wiring, selecting the correct tray cable gauge is one of the most critical decisions you’ll make. The gauge size impacts everything from currentcarrying capacity (ampacity) to voltage drop and installation flexibility. A properly sized tray cable ensures reliable operation, extends the lifespan of your wiring system and meets NEC, UL and CSA standards.... Read more
What Is the Maximum Voltage Rating of Tray Cables?
Tray cables are an integral part of electrical systems in industrial, commercial and utility environments.... Read more
Innovative Solutions to High-Speed, High-Bandwidth Connectivity Challenges
Industries are racing to stay ahead of surging data usage, increasingly complex cloud computing environments and the rapid adoption of IoT devices.... Read more

Resources

Search Entries