By Eileen Harvey
Key Takeaways
- PVC insulation is flexible, easy to install and cost-effective, making it a practical choice for indoor tray cable runs up to 600 volts.
- XLPE insulation offers higher temperature ratings (90°C continuous, up to 250°C short-circuit), greater dielectric strength and longer service life.
- XLPE is preferred for outdoor, underground, high-temperature, high-current and higher-voltage applications.
- When burned, PVC releases hydrogen chloride and dense smoke; XLPE, especially in LSZH forms, produces less toxic smoke.
- Many tray cables combine materials, so check both the conductor insulation and the outer jacket when selecting a cable.
When it comes to selecting tray cables for industrial, commercial or utility applications, the type of cable insulation is a crucial driver of performance, reliability and safety. PVC (polyvinyl chloride) and XLPE (cross-linked polyethylene) are the two most prevalent insulation materials. Each comes with distinctive properties and ideal use cases, but how do they compare, and which is best for your tray cable installation?
This definitive guide breaks down everything you need to know about PVC vs. XLPE insulation for tray cables, empowering you to make the right choice for your specific environment and operational needs. Let’s start with what each material is.
Understanding PVC and XLPE Insulation
What is PVC Insulation?
PVC is a synthetic plastic polymer widely used in electrical cable insulation. It is prized for its flexibility, ease of processing and resistance to moisture and chemicals.
Typical attributes of PVC insulation include: good dielectric properties for low- and medium-voltage cables; excellent resistance to water, oils and acids; smooth stripping, bending and handling during installation; and cost-effectiveness for mainstream cable applications.
PVC is most commonly chosen for indoor tray cable installations, wiring in buildings and situations where extreme temperature fluctuation isn’t a major concern.
What is XLPE Insulation?
XLPE is a high-performance insulation material created by chemically cross-linking polyethylene chains. This process markedly improves its thermal, mechanical and electrical properties.
XLPE insulation is known for its superior thermal resistance, allowing cables to withstand higher operating and short-circuit temperatures. It also offers high dielectric strength, making it suitable for applications that demand greater voltage capacity. In addition, XLPE provides excellent resistance to chemicals, abrasion and environmental stress, helping maintain performance in tough conditions.
These qualities give XLPE cables an extended service life, even in harsh or outdoor environments. As a result, XLPE is widely chosen for installations where cables face high temperatures, demanding mechanical conditions or must meet stringent voltage requirements.
Keep in mind that insulation and jacket are two different layers. Many tray cables use XLPE-insulated conductors inside a PVC outer jacket, combining XLPE’s electrical and thermal performance with PVC’s flexibility and cost. For more on jacket options, see cable jacket materials: PVC vs. PUR vs. TPE. Now let’s compare the two insulations factor by factor.
Key Performance Factors for Tray Cable Insulation
Electrical Performance
PVC is rated for applications up to 600 volts, while XLPE can handle up to 2000 volts or more with greater dielectric strength. For power tray cables or high-performance environments, XLPE provides more robust insulation. Learn more in what is the maximum voltage rating of tray cables?
Thermal Performance
PVC typically handles continuous operation up to 70°C, sometimes 90°C for special types. XLPE routinely withstands 90°C (continuous) and up to 250°C in short-circuit conditions, making it the superior choice for cables carrying high currents or installed in hot areas. A higher temperature rating also affects ampacity; see our tray cable size chart.
Mechanical Durability and Flexibility
PVC is recognized for its flexibility and ease of handling, making it ideal for installations requiring tight bends or complex routing. XLPE’s cross-linked structure gives it improved toughness and mechanical stability, yet it is typically less flexible than PVC.
Chemical, Oil and Moisture Resistance
While PVC provides good resistance to chemicals and moisture, XLPE’s molecular structure delivers even greater immunity to oils, solvents and environmental stresses, resulting in better long-term reliability.
Longevity and Aging
XLPE outperforms PVC in terms of aging, UV resistance and environmental durability, making it the better pick for outdoor or buried tray installations. So how do these differences translate into real-world choices?
Application Considerations: When to Use PVC or XLPE
PVC is recommended for indoor environments with stable temperatures, particularly in low- to medium-voltage applications up to about 600 volts. It is a practical choice for installations where ease of handling and cost savings are important, and it performs well in dry or slightly humid settings with only moderate chemical exposure.
By contrast, XLPE is the preferred option for outdoor, underground or direct burial tray cable runs. It is well suited to high-temperature or high-current environments such as factories and solar plants, and it offers long-term durability against chemicals, moisture and mechanical wear. XLPE is also often required where codes specify higher voltage capacity or improved fire performance, making it the more robust solution for demanding applications.
Always consult local electrical codes and the NEC (National Electrical Code) for mandated insulation types in your specific application. Here’s a quick summary of the pros and cons of each.
Pros and Cons of PVC and XLPE Insulation
PVC Pros:
- Flexible and lightweight
- Cost-effective
- Easy to strip and install
PVC Cons:
- Lower thermal rating; can degrade faster under heat
- Less resistant to sunlight, UV or severe weather
- Produces toxic, corrosive gases and smoke in the event of a fire
XLPE Pros:
- High temperature and voltage resistance
- Exceptional longevity outdoors and underground
- Less smoke and lower toxicity in fire (especially LSZH/halogen-free variants)
- Superior resistance to chemicals, water, abrasion
XLPE Cons:
- Stiffer than PVC, making complex installations harder
- Higher upfront cost
- May require more expertise for handling and termination
Beyond performance and cost, fire safety and environmental impact are also worth weighing.
Environmental and Health Impacts
When burned, PVC can emit hydrogen chloride and other toxic, corrosive or environmentally persistent chemicals. XLPE is considered more environmentally friendly, particularly in low-smoke zero-halogen (LSZH) forms, releasing less toxic smoke in fires and causing less pollution at disposal. In safety-critical environments (tunnels, hospitals, data centers), XLPE is often preferred for this reason. Learn more about cable flammability ratings and why LSZH matters in future-proofing data centers with LSZH cables.
Still have questions? Here are the ones we hear most often.
Frequently Asked Questions
Which insulation lasts longer outdoors or underground?
XLPE generally lasts much longer than PVC in exposed, underground or outdoor tray cable applications.
Which is better for high-temperature or high-voltage tray cables?
XLPE is far superior to PVC for both high temperatures and voltages.
Can both PVC and XLPE-insulated tray cables be buried?
Only if they have the proper direct burial rating. XLPE tray cables are far more likely to be suitable for burial.
Are there codes that require one insulation over the other?
Yes, certain applications or environments may require XLPE or LSZH insulation for fire safety, chemical resistance or voltage class.
Can a tray cable have XLPE insulation and a PVC jacket?
Yes, and it is a common combination. The XLPE insulation on each conductor provides high temperature and electrical performance, while the PVC outer jacket adds flexibility, flame resistance and cost savings. Check the cable’s markings and datasheet for both materials.
Conclusion
For standard indoor tray cable applications, PVC remains a flexible and economical choice. However, when your project calls for high temperature resistance, longer life, outdoor or underground runs, or improved fire and chemical safety, XLPE insulation provides distinctly superior performance. You can browse TKD Cables for both PVC and XLPE insulated options—built to meet demanding industrial, commercial and utility standards. While XLPE comes at a higher upfront cost, its enhanced durability and safety make it the best investment for critical environments.
All orders on qualified, in-stock products received Monday through Friday before 5 p.m. EST ship the same day.
Related Products: