L-com

Best Tray Cable for High-Temperature Applications

By Eileen Harvey 

High-temperature environments such as manufacturing plants, power stations, chemical facilities and various outdoor installations pose big challenges for electrical systems. These conditions call for the use of robust and reliable tray cable that can withstand extreme temperatures without compromising safety or performance. Selecting the appropriate cable type is crucial, as it directly impacts the longevity of the electrical infrastructure and ensures uninterrupted operation. This article delves into the different types of cables designed for high-temperature applications and the essential features to consider when making a selection. Key factors such as temperature ratings, insulation materials and overall durability are discussed, as is what to look for in tray cables suitable for demanding environments. 

In addition to identifying the best cable types, this guide also explores various material choices that make tray cables resilient in high-heat settings. For instance, materials like thermoplastic elastomers (TPE) and cross-linked polyethylene (XLPE) offer enhanced thermal stability, while specialized coatings can provide additional protection against environmental factors such as moisture and chemicals. 

Why High-Temperature Tray Cables Matter 

Standard tray cables, while designed for general use, are susceptible to degradation when exposed to temperatures exceeding their rated limits. Prolonged exposure to excessive heat can significantly accelerate the aging process of the insulation, leading to cracks and brittleness that compromise the cable’s integrity. This deterioration not only increases the risk of short circuits, which can spark electrical fires, but also poses a severe threat to operational safety in industrial settings. Furthermore, the financial implications of using standard tray cables in high-temperature environments can be substantial. Premature cable failures necessitate costly replacements and can result in unplanned downtime, disrupting productivity and leading to increased operational expenses. 

By investing in high-temperature-rated tray cables, organizations can mitigate the risks associated with thermal degradation, reduce maintenance costs and enhance overall operational efficiency, ultimately leading to safer and more reliable electrical systems in challenging environments. 

Key Features of the Best High-Temperature Tray Cables 

When shopping for tray cables for elevated temperature settings, look for the following features: 

High Insulation Temperature Rating: Look for continuous operating ratings from 90°C up to 125°C, 150°C or more, and short-circuit ratings up to 250°C. 

Heat-Resistant Insulation Materials: XLPE (cross-linked polyethylene), silicone rubber and fluoropolymer (e.g., FEP, PTFE) insulations perform best at high temperatures. 

Robust Outer Jackets: Thermoplastic or thermoset jackets with enhanced UV, chemical and oil resistance. 

UL/CSA/NEMA Compliance: Ensure tray cables are listed for high-temp tray, exposed run and hazardous operation, per standards like UL 1277. 

Flexible and Flame-Retardant Construction: Enhances ease of installation and fire safety. 

Best Materials for High-Temperature Tray Cables 

XLPE (Cross-Linked Polyethylene) 

  • Continuous temp: 90–125°C 

  • Short-circuit max: up to 250°C 

  • Excellent electrical, heat and chemical resistance; widely available 

Silicone Rubber 

  • Continuous temp: 150° to 180°C 

  • Superior flexibility at heat extremes; ideal for flexible runs and moving machinery 

FEP/PTFE (Fluoropolymers) 

  • Continuous temp: 150° to 200°C+ 

  • Exceptional thermal, chemical and flame resistance; best for severe environments 

Leading Brands and Products 

Belden High-Temperature Tray Cable: XLPE and Teflon-insulated tray cables for industrial controls and power. 

Southwire VFD/High-Temp Cable: Designed for variable frequency drives and harsh environments. 

Cleveland Cable SILICONE FLEX: Silicone-coated options for continuous movement at high heat. 

Prysmian/Draka Tech Space: Specialty cables for the chemical and oil-and-gas sectors. 

TKD Kabel Industrial-Grade Cables: TKD Kabel offers industrial tray cables with options designed for thermal, chemical and UV resistance—ideal for high-temperature environments with rugged requirements. 

Pro Tip: Always check manufacturer datasheets for temperature ratings, certifications and installation guidelines. 

Application Tips for High-Temp Tray Cables 

  • Match the cable’s temp rating to worst-case continuous and short-term exposures, not just average operating temps. 

  • Consider physical protection (armored, shielded) for areas exposed to abrasion, rodents or heavy impacts. 

  • For hazardous areas (explosion risk, chemical vapor), pick cables with added resistance and correct listings. 

  • Use proper cable tray, clamps and separation methods to maintain safe cable temperature and avoid overheating from bundling. 

Frequently Asked Questions (FAQs) 

Q1: What is the standard temperature rating for high-temperature tray cables? 

A: Most high-temperature tray cables are rated for 90°C to 125°C continuous operation. Specialty products, like silicone or fluoropolymer-insulated cables, can be rated up to 150 to 200°C or even higher for short bursts. 

Q2: Can I use standard PVC tray cables in high-temp areas? 

A: No. PVC degrades quickly above 70° to 90°C, losing flexibility and insulation integrity. Always select a cable listed for the expected temperature. 

Q3: What is the difference between XLPE and silicone tray cables? 

A: XLPE cables are excellent for general high-temp power/control applications, especially outdoors. Silicone cables offer superior flexibility and tolerance in extreme, fluctuating heat, like in steel and glass processing plants. 

Selecting the best tray cables for high-temperature applications safeguards your systems, workforce and investment. XLPE, silicone and fluoropolymer-insulated tray cables from reputable brands are your best options for durability, heat resistance and compliance. Consult with a cable expert or refer to up-to-date standards to ensure your selection meets all operational and safety needs, especially where heat is a constant challenge. 

Related Products: 

 

Resources

Search Entries