TKD's 1004291-100F is a 2-NORM bulk power tray cable designed for power distribution and control applications in industrial and commercial settings. It is commonly used for delivering electrical power from distribution panels to machinery, equipment, and devices, as well as for interconnecting power sources and loads within a facility. This 100-feet bulk power cable has a rugged and durable construction to withstand exposure to harsh environmental conditions, including temperature extremes, moisture, chemicals, and physical impact. Our black direct burial exposed run tray cable is approved by UL/CSA for use up to 600 V (TC-ER (Tray Cable - Exposed Run) and MTW (Machine Tool Wire)) or 1000 V (WTTC (Wind Turbine Tray Cable) and AWM) for parallel installation with other cables operating at the same voltage.
The bulk power tray cable from TKD features a high-quality PVC jacket and FT4 jacket ratings that increase resistance to oil, acids, and bases with oil resistance according to UL OIL RES and water resistance according to UL wet approval at 75°C and UV SUN resistant suitable for direct burial applications. The flame-retardant acc. to IEC 60332-1, IEC 60332-3A, and UL category FT4/IEEE. Our 1004291-100F 2-NORM bulk power tray cord has a 3-conductor and 16 AWG stranded construction and is suitable for both fixed or flexible installations that involve free movement without tensile stress or forced guidance.
This 100-feet flexible cable from TKD reduces the risk of damage during installation and minimizes stress on connectors and terminations. Our 1004291-100F indoor power bulk cord is designed to operate at temperatures ranging from -5 to 90 degrees C. It should be capable of withstanding temperature variations without compromising electrical performance or mechanical integrity. The open wiring between tray cables and industrial machines or plants is according to NEC 336.10(7). Additional 2-NORM power bulk direct burial exposed run tray cable specs and dimensions for this component can be found on its downloadable PDF specification datasheet.
TKD offers an excellent selection of 2-NORM bulk power tray cables with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect black power tray cable for your needs, including more information on related products. If you have any inquiries about our bulk power cable or other components, please contact our experienced technical support and sales teams.
Features
- 2-NORM Power Bulk Exposed Run Tray Cable; 600V (TC and MTW); 1,000V (WTTC and AWM); 100 Foot increment
- Approved by UL/CSA for use up to 600 V or 1000 V for parallel installation with other cables operating at the same voltage
- Flame-retardant acc. to IEC 60332-1, IEC 60332-3A and UL category FT4/IEEE
- Special PVC jacket increases resistance to oil, acids and bases with oil-resistance according to UL OIL RES I and water-resistance according to UL wet approval at 75°C and UV SUN resistant suitable for direct burial applications
- TC-ER (Tray Cable - Exposed Run) approval in addition to WTTC (Wind Turbine Tray Cable) approval and MTW (Machine Tool Wire)
- 3 conductor, 16AWG stranded construction is suitable for both fixed and flexible installations that involve free movement without tensile stress or forced guidance
Application
- Control and power supply cables
- MTW (Machine Tool Wire)
- Industrial machinery and plant installations including dry, damp and wet interiors (incl. water-oil mixtures)
- Open wiring between cable tray and industrial machines or plants according to NEC 336.10(7)
- Utilities, energy, infrastructure, oil, gas and mining
- UL 1277, UL 1063 (MTW), NEC 336.10 (7) class1, Div. 2 in acc. to NEC Art. 336, 392, 501; UL listed acc. to UL 1277 and 1063 - UL/CSA recognized acc. to UL 10012 and 2587