L-com

PROFINET Category 5e Ethernet Bulk Cable, 2 Pair, Type A 22AWG Solid, 300V, SF/UTP Double Shielded, UL CMG UV PVC Jacket, Green, 100FT

  • Picture of PROFINET Category 5e Ethernet Bulk Cable, 2 Pair, Type A 22AWG Solid, 300V, SF/UTP Double Shielded, UL CMG UV PVC Jacket, Green, 100FT
Picture of PROFINET Category 5e Ethernet Bulk Cable, 2 Pair, Type A 22AWG Solid, 300V, SF/UTP Double Shielded, UL CMG UV PVC Jacket, Green, 100FT
SKU 2003719-100F
  Available for backorder
Quantity Price
1 - 4 $207.99
5 - 9 $203.83
10 - 24 $199.67
25 + Call Us
Price $207.99

All Prices are in US Dollars and do not include duties



The TKD 2003719-100F is a Profinet Category 5e Ethernet bulk cable with a 22 AWG wire size. This Category 5e Ethernet bulk cable has double shielded SF/UTP construction. Our double shielded Category 5e cable is suitable for Profinet (Process Field Net) cabling of industrial Ethernet and ICT networks, PLCs (programmable logic controllers), HMIs (human-machine interfaces), sensors, and actuator applications. This Ethernet bulk cable with a PVC jacket is 100 feet in length. Make your online purchase right now to take advantage of our same-day shipping.

Our type A solid Ethernet cable with 22 AWG is in green color. Our 2003719-100F Ethernet cable assembly can be used in industrial machinery, cabinet wiring, automation, transport, and conveyor technology including power chains, gantry robots machine tools, and automated production systems. This solid green Category 5e Ethernet bulk cable is 100 feet long. The Cat5e Ethernet cable has 2 pairs with a 22 AWG solid construction.

The double shielded Ethernet bulk cable has a voltage rating of up to 300 V and has a 22 AWG conductor. Our Cat5e bulk cable is designed with a UL CMG PVC jacket that is resistant to oil, grease, coolant fluids, lubricants, and ultraviolet radiation. This Profinet Category 5e Ethernet bulk cable has a type A construction for fixed installation. Our Profinet Category 5e Ethernet bulk cable has a 10/100 Mbit design.

TKD has the largest in-stock selection of Category 5e Ethernet bulk cables for international and domestic orders with same-day shipment. All our bulk cables are manufactured with quality production processes and are 100% factory tested. TKD carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Profinet Category 5e Ethernet bulk cables for your requirements.


Features
  • Profinet bulk cable for industrial Ethernet systems; 100 Foot increment Mineral oil-resistant PVC that is largely resistant to grease, coolant fluids and lubricants
  • Double shielded design for optimized EMC compliancy
  • 2 pair, Category 5e, 10/100 Mbit design
  • 22AWG solid construction, Type A for fixed installations with Green, UL CMG UV RES PVC jacket

Application
  • For Profinet (Process Field Net) cabling of industrial Ethernet and ICT network applications
  • Industrial machinery, devices and cabinet wiring
  • Automation, transport and conveyor technology including power chains, gantry robots machine tools and automated production systems
  • PLCs (programmable logic controllers), HMIs (human-machine interfaces), sensors and actuators
  • Standard according to industrial secondary & and tertiary cabling: EN 50173, ISO/IEC 11801, TIA/EIA568, TSB36, EN 50288 and IEC 61156-5/-6


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.