L-com

PROFINET Category 5e Ethernet Bulk Cable, 2 Pair, Type A 22AWG Solid, 300V, SF/UTP Double Shielded, UL CMG PVC Jacket, Green, PER FOOT

  • Picture of PROFINET Category 5e Ethernet Bulk Cable, 2 Pair, Type A 22AWG Solid, 300V, SF/UTP Double Shielded, UL CMG PVC Jacket, Green, PER FOOT
Picture of PROFINET Category 5e Ethernet Bulk Cable, 2 Pair, Type A 22AWG Solid, 300V, SF/UTP Double Shielded, UL CMG PVC Jacket, Green, PER FOOT
SKU 2003719-F
Available to Ship 277
Quantity Price
1 - 24 $2.07
25 - 49 $1.97
50 - 99 $1.86
100 + Call Us
Price $2.07

All Prices are in US Dollars and do not include duties



TKD’s 2003719-F is a PROFINET Cat 5e Ethernet bulk cable specifically designed to use with cabling of industrial Ethernet and ICT network applications, industrial machinery, devices and cabinet wiring. Our twisted pair solid PROFINET bulk cord features SF/UTP double shielded design for optimized EMC compliance. The 22 AWG process field network bulk cable is sold as a continuous length per foot, making it easy to customize for your specific installation needs.

TKD’s 2003719-F Category 5e Ethernet solid data bulk cable has a maximum operating voltage of 300V. Our 1 ft long twisted pair PROFINET cable has a UL CMG rated mineral oil resistant PVC jacket making it largely resistant to grease, coolant fluids and lubricants. The green color of this UL CMG rated PVC jacket makes the cord easy to identify and install in your system. This PROFINET process field network bulk cord is suitable for a wide range of applications, including automation, transport and conveyor technology including power chains, gantry robots machine tools and automated production systems, PLCs (programmable logic controllers), HMIs (human-machine interfaces), and sensors and actuators. It meets the standard specifications, including EN 50173, ISO/IEC 11801, TIA/EIA568, TSB36, EN 50288 and IEC 61156-5/-6, ensuring compatibility and performance with PROFINET systems.

This 2003719-F Category 5e Ethernet industrial bulk cable from TKD operates at a temperature ranging from -10 to 70 degrees C. L-com’s 10/100 Mbit design twisted pair PROFINET bulk cord is designed with 2 twisted pair with polyolefin as the twisted pair insulated material and tinned copper as its inner conductor material. Additional SF/UTP PROFINET process field network bulk cable specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

TKD has one of the largest in-stock selections of solid twisted pair bulk cables for local, domestic, and international orders. Make your online purchase right now to take advantage of our same-day shipping. Whether you are setting up a new industrial field bus system or upgrading an existing one, the PROFINET Category 5e Ethernet bulk cable able is a reliable choice for high-performance data transmission. For further information on similar products, our expert technical support and knowledgeable sales team can assist you in obtaining the PROFINET data bulk cable that meets your needs.


Features
  • Profinet bulk cable for industrial Ethernet systems; SOLD AS A CONTINOUS LENGTH PER FOOT
  • Mineral oil-resistant PVC that is largely resistant to grease, coolant fluids and lubricants
  • Double shielded design for optimized EMC compliancy
  • 2 pair, Category 5e, 10/100 Mbit design
  • 22AWG solid construction, Type A for fixed installations with Green, UL CMG UV RES PVC jacket

Application
  • For Profinet (Process Field Net) cabling of industrial Ethernet and ICT network applications
  • Industrial machinery, devices and cabinet wiring
  • Automation, transport and conveyor technology including power chains, gantry robots machine tools and automated production systems
  • PLCs (programmable logic controllers), HMIs (human-machine interfaces), sensors and actuators
  • Standard according to industrial secondary & and tertiary cabling: EN 50173, ISO/IEC 11801, TIA/EIA568, TSB36, EN 50288 and IEC 61156-5/-6


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.