The TKD 2003738-100F is a Profinet Category 5e Ethernet bulk cable with a 22 AWG wire size. This type C bare stranded Ethernet cable with 22 AWG is green in color. Our Category 5e cable is suitable for Profinet (Process Field Net) cabling of industrial Ethernet and ICT networks, PLCs (programmable logic controllers), HMIs (human-machine interfaces), sensors, and actuator applications. This stranded green Category 5e Ethernet bulk cable is 100 feet long. The Cat5e Ethernet cable has 2 twisted pairs with a 22 AWG stranded construction. Make your online purchase right now to take advantage of our same-day shipping.
This Cat5e bulk cable is designed with a UL CMX PUR jacket that is resistant to oil, grease, coolant fluids, lubricants, and ultraviolet radiation. Our Profinet Category 5e Ethernet bulk cable has a stranded type C construction for flexible high flex/continuous motion installation. This twisted pair Ethernet telephony bulk cable has a tinned copper inner conductor material. The Profinet Category 5e Ethernet bulk cable has a 10/100 Mbit design. This round Category 5e Ethernet bulk cable can withstand operating temperatures ranging from -10 to 70 deg C.
Our 2003738-100F high flex/continuous motion cable assembly can be used in industrial machinery, cabinet wiring, automation, transport, and conveyor technology including power chains, gantry robots machine tools, and automated production systems. Our Category 5e Ethernet bulk cable has SF/UTP construction. This Ethernet bulk cable with a PUR jacket is 100 feet in length. Our industrial outdoor high flex bulk cable has a polyolefin insulation/dielectric material. The Ethernet bulk cable has a voltage rating of up to 300 V and has a 22 AWG conductor.
TKD has the largest in-stock selection of Category 5e Ethernet bulk cables for international and domestic orders with same-day shipment. All our bulk cables are manufactured with quality production processes and are 100% factory tested. TKD carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Profinet Category 5e Ethernet bulk cables for your requirements.
Features
- Profinet bulk cable for industrial Ethernet systems; 100 Foot increment
Mineral oil-resistant PVC that is largely resistant to grease, coolant fluids and lubricants
- Double shielded design for optimized EMC compliancy
- 2 pair, Category 5e, 10/100 Mbit design
- 22AWG stranded bare construction, Type C for flexible, high flex installations or continuous motion applications with Green, UL CMX UV RES PUR jacket
Application
- For Profinet (Process Field Net) cabling of industrial Ethernet and ICT network applications
- Industrial machinery, devices and cabinet wiring
- Automation, transport and conveyor technology including power chains, gantry robots machine tools and automated production systems
- PLCs (programmable logic controllers), HMIs (human-machine interfaces), sensors and actuators
- Standard according to industrial secondary & and tertiary cabling: EN 50173, ISO/IEC 11801, TIA/EIA568, TSB36, EN 50288 and IEC 61156-5/-6