L-com

Checklist for Buying Outdoor-Rated Industrial Ethernet Cable

By Eileen Harvey

Selecting the right Ethernet cable for outdoor industrial networks is essential for maintaining reliable connectivity in challenging environments. Harsh outdoor conditions expose network cables to temperature extremes, moisture, UV radiation, mechanical stresses, chemicals and electromagnetic interference (EMI). Without a properly specified cable, you risk frequent failures, network downtime and costly maintenance.

This detailed checklist covers the essential criteria to evaluate when purchasing outdoor-rated industrial Ethernet cables. It provides a comprehensive checklist for selecting outdoor-rated industrial Ethernet cables, with real product examples from L-com’s TKD Kabel line, engineered for harsh industrial and outdoor environments.

Choose the Right Ethernet Category

Your cable’s category rating determines its speed and bandwidth capabilities. Cat5e is suitable for up to 1 Gbps speeds and is great for basic industrial networking. An example is L-com’s Cat5e 4-Pair 26AWG Stranded SF/UTP Shielded High Flex UL CMX UV-Resistant PUR Jacket.

Cat6 is ideal for higher bandwidth and up to 10 Gbps over short distances. An example is our Cat6 4-Pair 24AWG Solid SF/UTP Double Shielded UL CMG UV-Resistant PVC Jacket.

Cat6a is best for 10 Gbps at a full 100-meter distance and is suitable for future-proofing. An example is L-com’s Cat6a 4-Pair 26AWG Stranded SF/UTP Shielded High Flex UL CMX UV-Resistant PUR Jacket.

Check the Jacket Material

For outdoor installations, the jacket must handle environmental stress. UV-resistant polyethylene (PE) jackets prevent degradation in sunlight. PUR jackets offer exceptional abrasion and chemical resistance for industrial environments. Look for a CMX outdoor rating for compliance.

Weatherproofing Features

Moisture is the enemy of data transmission. For outdoor-rated cables, use models with a flooded core or gel-filled construction to block water ingress. Also make sure there is a tight sealing around the cable ends during installation.

Shielding for Interference Protection

Outdoor and industrial areas are prone to EMI/RFI interference. Thus, use SF/UTP (shielded foil/unshielded twisted pair) cables, which offer robust protection. Also, double shielding is ideal for high-noise environments like factory floors.

Temperature Ratings

Check the cable’s operating temperature range to match your climate. Many industrial Ethernet cables operate between -40°C and +75°C. Ensure the storage temperature also fits your logistics requirements.

Compliance and Certifications

Quality cables meet industry standards for safety and performance. Seek TIA/EIA and ISO/IEC compliance for Ethernet performance. And insist on UL-listed and RoHS-compliant cable for safety and environmental assurance.

Mechanical Strength

Industrial-grade cables often have high crush resistance for heavy machinery areas, and abrasion-resistant jackets to avoid wear over time.

Installation Considerations

We offer two considerations here. For outdoor aerial runs, use messenger-supported cables. And for direct burial, select gel-filled and double-jacketed options.

Connector Compatibility

Make sure your cable works with industrial RJ45 connectors or M12 connectors. Use IP67-rated connectors for maximum outdoor protection.

FAQ – Outdoor-Rated Industrial Ethernet Cables

Q1: What makes an Ethernet cable outdoor-rated?
A: Outdoor-rated Ethernet cables have UV-resistant jackets, moisture-blocking construction and wide temperature tolerance, making them durable in sun, rain and snow.

Q2: Can I bury outdoor industrial Ethernet cable directly in the ground?
A: Yes, but you must choose direct burial-rated cables with a gel-filled core or flooded design to prevent water ingress.

Q3: How long can an outdoor Ethernet cable run be?
A: Standard copper Ethernet (Cat5e, Cat6, Cat6a) supports up to 100 meters (328 feet) per segment. For longer runs, consider industrial fiber optic cables.

Q4: Do I need shielded cables for outdoor industrial environments?
A: In areas with heavy machinery, motors or radio transmitters, we recommend shielded outdoor cables to prevent EMI/RFI interference.

Q5: Can outdoor Ethernet cables handle extreme cold?
A: Yes. Choose cables with TPE or PUR jackets for flexibility in -40°C conditions. PVC jackets can stiffen and crack in extreme cold.

Choosing an outdoor-rated industrial Ethernet cable requires evaluating environmental hazards, mechanical needs, shielding, conductor type and compliance. By following this checklist and leveraging L-com’s Industrial Ethernet Cables range, you ensure your network keeps running smoothly even in the most punishing conditions.

Resources

Search Entries