The TKD 2003760-100F is a Category 6a high flex, trailing, continuous motion bulk cable that is suitable for automation, transport and conveyor technology including power chains, gantry robots machine tools, and automated production systems. This data cable comes with SF/UTP shielding and is built for the transmission of digital and analog signals for industrial Ethernet including, ICT network applications and Profinet. Our Ethernet bulk cable has a 26 AWG stranded construction and a UV/Sun resistant UL CMX polyurethane jacket.
This Category 6a data bulk cable has a twisted 4-pair and a double-shielded design for optimized EMC compliance. The 2003760-100F cable from TKD has a 100 foot increment cable length. Our industrial outdoor high flex cable has a maximum frequency of 250 MHz.
The Category 6a bulk cable has a 10 Gbit design. This 2003760-100F industrial Ethernet cable with a polyurethane jacket is largely resistant to grease, coolant fluids, and lubricants. Additional dimensions and specifications for this twisted 4-pair data bulk cable are on our downloadable PDF datasheet above.
TKD has one of the largest in-stock selections of Category 6a industrial Ethernet bulk cable for international and domestic orders. Place your online order right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal Category 6a data bulk cable for your requirements.
Features
- High flex, trailing, continuous motion suitable industrial Ethernet Category 6a, 10gig bulk cable; 100 Foot increment
PUR jacket that is largely resistant to grease, coolant fluids and lubricants
- Double shielded design for optimized EMC compliancy
- 4 pair, Cat6a, 10gbit design
- 26AWG stranded construction, with Green, UV/Sun resistant UL CMX PUR jacket
Application
- Data cable for the transmission of digital and analog signals for industrial Ethernet including ICT network applications and Profinet
- Automation, transport and conveyor technology including power chains, gantry robots machine tools and automated production systems
- Industrial robotic or continuous motion applications
- Harsh environments such as oil, gas or utilities
- Transportation