L-com

Industrial Ethernet Category 5e Bulk Cable, 4 Pair, 26AWG Stranded, SF/UTP Double Shielded, UL CMG UV RES PVC Jacket, Green, 100FT

  • Picture of Industrial Ethernet Category 5e Bulk Cable, 4 Pair, 26AWG Stranded, SF/UTP Double Shielded, UL CMG UV RES PVC Jacket, Green, 100FT
Picture of Industrial Ethernet Category 5e Bulk Cable, 4 Pair, 26AWG Stranded, SF/UTP Double Shielded, UL CMG UV RES PVC Jacket, Green, 100FT
SKU 2003747-100F
  Available for backorder
Quantity Price
1 - 4 $148.99
5 - 9 $146.01
10 - 24 $143.03
25 + Call Us
Price $148.99

All Prices are in US Dollars and do not include duties



The TKD 2003747-100F is a Category 5e industrial Ethernet bulk cable that is suitable for transportation, industrial machinery, devices and cabinet wiring, and industrial robotic or continuous motion applications. This data cable comes with SF/UTP shielding and is built for the transmission of digital and analog signals for industrial Ethernet including, ICT network applications and Profinet. Our Ethernet bulk cable has a 26 AWG stranded construction and a UV/Sun resistant UL CMG PVC jacket.

This Category 5e data bulk cable has a twisted 4-pair and a double-shielded design for optimized EMC compliance. The 2003747-100F cable from TKD has a 100 foot increment cable length. Our industrial outdoor cable has a maximum frequency of 100 MHz.

The Category 5e bulk cable has a 10/100/1000 Mbit design. This 2003747-100F industrial Ethernet cable with a mineral oil-resistant PVC jacket is largely resistant to grease, coolant fluids, and lubricants. Additional dimensions and specifications for this twisted 4-pair data bulk cable are on our downloadable PDF datasheet above.

TKD has one of the largest in-stock selections of Category 5e industrial Ethernet bulk cable for international and domestic orders. Place your online order right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal Category 5e data bulk cable for your requirements.


Features
  • Flexible Industrial Ethernet Category 5e bulk cable; 100 Foot increment Mineral oil-resistant PVC that is largely resistant to grease, coolant fluids and lubricants
  • Double shielded design for optimized EMC compliancy
  • 4 pair, Cat5e, 10/100/1000 Mbit design
  • 26AWG stranded construction, with Green, UV/Sun resistant UL CMG PVC jacket

Application
  • Data cable for the transmission of digital and analog signals for industrial Ethernet including ICT network applications and Profinet
  • Industrial machinery, devices and cabinet wiring
  • Industrial robotic or continuous motion applications
  • Harsh environments such as oil, gas or utilities
  • Transportation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.