L-com

KAWEFLEX 2x Shielded EMC Optimized SERVO 2XSL(St)CYK-J VFD Variable Frequency Drive Cable, 4x6AWG, UL CSA 0.6-1kV, TC-ER PVC BLK, 100FT

  • Picture of KAWEFLEX 2x Shielded EMC Optimized SERVO 2XSL(St)CYK-J VFD Variable Frequency Drive Cable, 4x6AWG, UL CSA 0.6-1kV, TC-ER PVC BLK, 100FT
Picture of KAWEFLEX 2x Shielded EMC Optimized SERVO 2XSL(St)CYK-J VFD Variable Frequency Drive Cable, 4x6AWG, UL CSA 0.6-1kV, TC-ER PVC BLK, 100FT
SKU 1004955-100F
  Available for backorder
Quantity Price
1 - 4 $1,690.00
5 - 9 $1,656.20
10 - 24 $1,622.40
25 + Call Us
Price $1,690.00

All Prices are in US Dollars and do not include duties



The TKD 1004955-100F KAWEFLEX variable frequency drive (VFD) cable is specifically designed for use with variable frequency drives, also known as variable speed drives or inverters. This VFD cable plays a critical role in ensuring the reliable and efficient operation of VFD systems. By providing a stable and robust electrical connection between the drive and the motor, the VFD cable helps optimize the performance and longevity of the entire drive system.

Our double-shielded KAWEFLEX servo VFD tray (TC-ER) PVC black cable is designed for use in cable trays or cable channels with frequency converter technology. Available in 100-foot increments, this EMC-optimized Servo 2XSL(St)CYK-J VFD cable is suitable for medium mechanical stresses and can be used for both fixed and flexible installations. It is ideal for applications where free movement is required without tensile stress or forced guidance systems and remains flexible at low temperatures, down to -15°C.

The TKD 1004955-100F VFD cable features 4x6 AWG conductors with UL CSA ratings of 0.6-1kV. It is suitable for dry, damp, and wet environments, including water-oil mixtures, and for outdoor or direct burial applications. The variable frequency drive (VFD) cable is highly resistant to acids, alkalis, and bases, and its self-extinguishing, flame-retardant properties ensure trouble-free operation of frequency converters. Its design provides optimal EMC compliance, ensuring reliable performance in VFD systems. This KAWEFLEX VFD bulk tray cable is essential for a variety of industries, including industrial automation, electrical contracting, system integration, OEMs, and energy management, as it enables reliable wiring for VFDs in motor control, power distribution, and automation systems.

Our VFD cable is designed to minimize electromagnetic interference (EMI) and radio frequency interference (RFI) while ensuring reliable operation by safely carrying high voltage and current levels required for drive systems. This 100-foot EMC-optimized Servo 2XSL(St)CYK-J VFD cable is constructed with flexible conductors and durable insulation materials, it can withstand mechanical stress and bending during installation in tight spaces, and features shielding to protect against external EMI and maintain signal integrity. Additionally, the variable frequency drive (VFD) cable is built to endure high temperatures, making it suitable for industrial environments and motor control cabinets without degradation.

TKD has the largest in-stock selection of KAWEFLEX variable frequency drive (VFD) cables for international and domestic orders with same-day shipment. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on related products, our expert technical support and knowledgeable sales team can help you get the perfect KAWEFLEX 2x Shielded 100-foot EMC-optimized Servo 2XSL(St)CYK-J variable frequency drive (VFD) cable for your requirements.


Features
  • Double shielded Kaweflex Servo Variable Frequency Drive (VFD) Tray (TC-ER) cable for use in cable trays or cable channels with frequency converter technology; 100 Foot increment
  • For medium mechanical stresses, fixed or flexible installation where free movement is required without tensile stress and without forced guidance systems and flexible at low temps up to -15C
  • Can be used in dry, damp and wet interiors, including water-oil mixtures as well as outdoors or direct burial and is largely resistant to acids, alkalis and bases
  • Self-extinguishing and flame-retardant acc. to IEC 60332-1, IEC 60332-3-24 Cat C. and UL category FT4
  • Bare copper strand 6AWG with 0,6/1 kV (IEC), 600 V (UL 1277) as the highest permissible operating voltage Single phase and three-phase: AC: 700/1.200 V, DC operation: 900/1.800 V and max current of 130A
  • Enables trouble-free operation of frequency converters through optimum EMC compliance

Application
  • Automation technology and industrial automation
  • HVAC systems and datacenter cooling
  • Power generation and energy industries such as oil, gas, wind and solar
  • Food and beverage processing
  • Automotive manufacturing)


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.