L-com

Now from L-com: TKD Kabel Cables for Industrial, Robotics and Factory Automation

L-com has expanded its industrial cable and connectivity solutions to include the German-engineered TKD cables to support the growing market demand for robotics and factory automation in the U.S. 

From robotics and factory system integration, factory automation and machinery to heavy equipment, high-flex crane and lifting applications, TKD’s rugged cables offer reliable performance, backed by L-com’s rapid delivery and expert support. 

The following six types of TKD power, control, and data cables are now available through L-com: 

TKD’s KAWEFLEX 6110 series delivers high-flexibility control cables designed for dynamic applications such as drag chains and motion drives. With a lifespan of up to 5 million flex cycles, these cables are ideal for robotics, automation, and industrial manufacturing environments requiring durability and consistent electrical performance. 

Applications: 

  • CNC machines and robotics 

  • Conveyor systems 

  • Packaging equipment 

  • Control panels and electrical cabinets 

  • HVAC and building management systems 

  • Transportation and automotive systems 

  • Energy and utilities 

  • Temporary installations and mobile systems 

  • Marine and offshore applications 

2. Tray Cables: 

TKD’s 2-NORM tray cables are built for exposed run and direct burial installations, offering robust resistance to oil, moisture, and chemicals. Rated for 600V (TC-ER, MTW) and 1000V (WTTC, AWM), these cables are flame-retardant and suitable for industrial machinery, power distribution and control systems, instrumentation signals, data and communication.   

Applications: 

  • Industrial automation and control systems 

  • Power distribution 

  • Instrumentation and process control 

  • Building and facility wiring 

  • Oil, gas, and petrochemical facilities 

3. BUS Cables: 

TKD’s BUS cables, including CAN BUS and ASi-BUS variants, are engineered for reliable data transmission in industrial fieldbus systems. Featuring double shielding for enhanced EMC compliance and durable PVC jackets, these cables ensure stable communication in environments with electrical noise. 

Applications: 

  • Industrial automation systems 

  • Manufacturing and process plants 

  • Building automation 

  • Power distribution and energy systems 

  • Transportation and infrastructure 

The KAWEFLEX Servo and VFD cables are optimized for variable frequency drives, offering double shielding for EMC performance and resistance to harsh conditions. Servo cables provide precise control of position, speed, and torque that servo motors require, transmitting both power and feedback signals between the servo drive/controller and servo motor. VFD cables connect a VFD to an AC motor, allowing the motor’s speed and torque to be controlled by varying the frequency and voltage of the electrical supply. 

Servo Cables Applications: 

  • Robotics and automated machinery 

  • Packaging and printing equipment 

  • Textile and paper machinery 

  • Assembly lines and conveyors 

VFD Cables Applications 

  • Pumps, fans, and compressors 

  • Material handling equipment 

  • HVAC systems in industrial facilities 

  • Mining, oil and gas, and heavy industries 

TKD’s Profinet Cat5e cables are designed for industrial Ethernet networks, featuring double-shielded SF/UTP construction for EMI protection. With compliance to international standards, these cables ensure reliable data transmission for PLCs, HMIs, and automation systems. 

Applications: 

  • Industrial automation 

  • Factory and process automation 

  • Harsh industrial environments 

  • Industrial networking infrastructure 

  • Real-time motion and safety systems 

TKD offers a range of high-flex Industrial Ethernet cables in Cat5e, Cat6, and Cat6a, suitable for demanding environments. These cables feature polyurethane jackets resistant to oils and chemicals, supporting high-speed data transmission up to 250 MHz, making them ideal for factory automation and process control. 

Applications: 

  • Data communication in industrial networks 

  • Machine automation and control systems 

  • Factory and process automation 

TKD products through L-com are available with fast turnaround and a dedicated account manager to provide support from start to finish. If you have questions or want to speak to one of our U.S-based experts, contact Eileen Harvey at eharvey@infiniteelectronics.com. 

Resources

Search Entries