L-com

KAWEFLEX 6110 Flexible Power and Control Drag Chain Bulk Cable, 18 Conductor, 16AWG Stranded 600V, UL CSA VW-1 FT1 PVC, Gray, 100FT

  • Picture of KAWEFLEX 6110 Flexible Power and Control Drag Chain Bulk Cable, 18 Conductor, 16AWG Stranded 600V, UL CSA VW-1 FT1 PVC, Gray, 100FT
Picture of KAWEFLEX 6110 Flexible Power and Control Drag Chain Bulk Cable, 18 Conductor, 16AWG Stranded 600V, UL CSA VW-1 FT1 PVC, Gray, 100FT
SKU 1504633-100F
  Available for backorder
Quantity Price
1 - 4 $446.99
5 - 9 $438.05
10 - 24 $429.11
25 + Call Us
Price $446.99

All Prices are in US Dollars and do not include duties



The TKD 1504633-100F KAWEFLEX 6110 flexible power and control drag chain bulk cable is a reliable solution for industrial applications requiring flexibility, durability, and good electrical performance. It is designed for use in drag chains and motion drives, offering up to 5 million flex cycles. This flexible control bulk cable is available with 18 conductors and 16 AWG stranded wire and has a maximum DC voltage rating of 600 volts.

Our 100-foot gray 1504633-100F KAWEFLEX 6110 power cable is used across various industries, including manufacturing, robotics, automotive, aerospace, process control, renewable energy, and factory automation. It is also employed in material handling equipment, packaging machinery, and HVAC systems. The TKD 1504633-100F KAWEFLEX 6110 flexible cable has a minimum bend radius of 4x diameter when fixed, 7.5x diameter for moving applications under 10m, and 10x diameter for lengths over 10m. It is UL, CSA, and AWM rated, flame-resistant to FT4, VW-1, and IEC 60332-1-2 standards.

This power and control drag chain bulk cable is made from silicone-free, oil-resistant PVC that can withstand grease, coolants, and lubricants, and operates within a temperature range of -40°C to 90°C. The TKD 1504633-100F high-quality bulk cable is designed to bend and twist without affecting electrical performance, making them perfect for applications like automation, and machinery with frequent movement. We offer the KAWEFLEX 6110 flexible power and control drag chain bulk cable, commonly used in machine tools like CNC machines, lathes, and grinders, as well as in robotics and automation systems for seamless power and data transmission.

TKD has the largest in-stock selection of KAWEFLEX 6110 flexible control bulk cables for international and domestic orders with same-day shipment. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on related products, our expert technical support and knowledgeable sales team can help you get the perfect 100-foot KAWEFLEX 6110 flexible power and control drag chain bulk cable for your requirements.


Features
  • Highly flexible Kaweflex 6110 power and control cable for use in drag chains and motion drive systems; 100 Foot increment Low adhesion, silicone-free with mineral oil-resistant PVC that is largely resistant to grease, coolant fluids and lubricants with temp range of -40C to 90C
  • Flame resistant to IEC 60332-1-2, FT1, and VW-1 with UL/CSA 600V rating
  • 18 conductor, 16AWG stranded construction rated for up to 5 million bending cycles
  • Minimum bend radius fixed: 4x diameter; Minimum bend radius moving if total length is less than 10m: 7.5x diameter; Minimum bend radius moving if total length is greater than 10m: 10x diameter

Application
  • Automation technology
  • Transport and conveyor technology
  • Machine tool manufacturing
  • Continuous flexing, high flex applications
  • Drag chains or free movement
  • Compatible with all major drag chain brands


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.