L-com

TKD Tray Cables: Critical in Industrial Robotics, Automation and Machinery

Tray cables are often hidden behind panels and inside trays, yet they play a vital role in keeping systems running smoothly. Though rarely in the spotlight, these cables are the backbone of robotics, automation and heavy-duty machinery—quietly powering, controlling and transmitting signals essential to day-to-day operations. 

Why TKD Tray Cables? 

TKD tray cables are multi-conductor power and signal cables engineered specifically for use in industrial cable trays and raceways. Designed to withstand harsh conditions, they deliver consistent performance in environments with electrical heat, oil, chemicals and motion while meeting rigorous safety and performance standards set by UL, CSA and the NEC. 

Driving System Reliability 

These cables do more than connect components—they enable system reliability. In environments packed with servo motors and variable frequency drives (VFDs), they help minimize voltage drops and EMI disruptions, supporting accurate and stable operation. In production lines where a single failure can result in costly downtime, tray cables provide the durability to resist abrasion. Their extended service life means fewer replacements and less unplanned maintenance. 

Flexible Design for Complex Systems 

TKD tray cables also offer unmatched design flexibility. By combining power, control and signal lines into a single run, they help streamline and reduce wiring complexity. Their adaptability across system layouts—available in multi-pair, composite or hybrid configurations—makes them ideal for advanced, custom-built systems.  

Safety and Compliance Built In 

Industrial systems must meet strict safety codes, and tray cables are designed to support that compliance. Many are flame-retardant, low-smoke and made of halogen-free materials that not only meet regulations but also protect personnel and equipment.  

Where Tray Cables Make the Biggest Impact 

Robotics 

In robotic systems, tray cables are chosen for their ability to handle repetitive motion, tight turns and EMI-sensitive feedback loops. They ensure precise control and data integrity in dynamic, space-constrained environments. 

Industrial Automation 

Automation lines benefit from tray cables that reduce complexity and speed up retrofits. By consolidating wiring needs and resisting industrial wear, these cables support seamless upgrades and efficient scaling. 

Heavy-Duty Machinery 

In fields such as mining, material handling and energy production, tray cables deliver long-term reliability. They power and control heavy-duty equipment like compressors and crushers, enduring vibration, moisture and thermal extremes with ease. 

How to Choose the Right Tray Cable 

Selecting the right tray cable involves more than picking a length. Consider the application’s voltage and current requirements, temperature ranges, movement (fixed vs. continuous flex) and environmental exposures. Material choice also matters: PVC suits general use, PUR handles high-abrasion zones and TPE offers top-tier flexibility in cold or mobile applications. Don’t forget shielding for high-EMI areas—foil, braid or both may be necessary depending on sensitivity. 

Conclusion: Small Cable, Big Impact 

TKD Tray cables are more than just wiring—they’re critical enablers of industrial performance. Their contribution may be invisible, but their impact is far-reaching. With L-com’s wide range of TKD tray cables, engineers and operators gain access to durable, compliant solutions tailored for the most demanding applications.  

About L-com  

Explore our wide selection now at L-com. We’ll fill your orders fast, with same-day shipping. For more info about TKD cables, please contact Eileen Harvey via email Eharvey@infiniteelectronics.com or submit this form.  

Resources

Search Entries