In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
 
 
L-com

USB Rack Panels and Sub Panels with USB 3.0 Couplers

Whether you need a lot of USB ports in a central rack, or just a couple of ports in a smaller space, we have you covered. Our USB rack panels pack 16 ports into 1RU, while our USB sub panels accommodate from 2 to 16 couplers. The product lines feature USB 3.0 couplers that are ECF504 and Type 2, Type 3, or Type 4 flange, shielded or unshielded, and in three colors. Great for data centers, network operation centers, A/V production, broadcasting, telecom, and industrial automation.

Enhance Your Connectivity with More USB 3.0 Ports

Check Mark

USB Ports for Big Setups

Our 16-port rack panels will revolutionize your rack’s connectivity.

Check Mark

USB Ports for Small Setups

Our two-port sub panels give you direct access to USB outside of a rack system, such as a work station, conference room, or home office.

Check Mark

Quiet Connections

Both rack panels and sub panels are available with shielded or unshielded housings.

Features

Connector Choices

Options are female A to B, B to A, or A to A

Made for Professional Use

Rugged steel construction will keep your connections solid

Couplers

USB 3.0 ECF504 couplers, Types 2, 3, or 4, one-piece flange

Easy Installation

Sub panels come with four 6-32 screws for quick installation

Featured USB Rack Panels and Sub Panels with USB 3.0 Couplers

1U (1.75") x 19 inch Panel with 16 USB 3.0 High Retention, A Type Female to B Type Female Couplers, Chrome Plated Shielded ABS, Silver
PR175F504B3-3UABS-HR

1U (1.75") x 19 inch Panel with 16 USB 3.0 High Retention, A Type Female to B Type Female Couplers, Chrome Plated Shielded ABS, Silver

Shop Now
Universal Sub-Panel, with Two USB 3.0 High Retention, A Type Female to B Type Female Couplers, Chrome Plated Shielded ABS, Silver
USP2ECF3-3UABS-HR

Universal Sub-Panel, with Two USB 3.0 High Retention, A Type Female to B Type Female Couplers, Chrome Plated Shielded ABS, Silver

Shop Now
1U (1.75") x 19 inch Panel with 16 USB 3.0 High Retention, A Type Female to A Type Female Couplers, Chrome Plated Shielded ABS, Silver
PR175F504B3-3UAAS-HR

1U (1.75") x 19 inch Panel with 16 USB 3.0 High Retention, A Type Female to A Type Female Couplers, Chrome Plated Shielded ABS, Silver

Shop Now
1U (1.75") x 19 inch Blank Rack Panel Accepts 16 ECF Type 2 Style Couplers, Black
PR175F504B2

1U (1.75") x 19 inch Blank Rack Panel Accepts 16 ECF Type 2 Style Couplers, Black

Shop Now
Universal Sub-Panel Accepts 2 ECF Type 2 Style Couplers, Black
USP229B2

Universal Sub-Panel Accepts 2 ECF Type 2 Style Couplers, Black

Shop Now