L-com

Universal Sub-Panel, with Two USB 3.0 High Retention, A Type Female to B Type Female Couplers, Chrome Plated Shielded ABS, Silver

  • Picture of Universal Sub-Panel, with Two USB 3.0 High Retention, A Type Female to B Type Female Couplers, Chrome Plated Shielded ABS, Silver
  • Picture of Universal Sub-Panel, with Two USB 3.0 High Retention, A Type Female to B Type Female Couplers, Chrome Plated Shielded ABS, Silver
  • Picture of Universal Sub-Panel, with Two USB 3.0 High Retention, A Type Female to B Type Female Couplers, Chrome Plated Shielded ABS, Silver
  • Picture of Universal Sub-Panel, with Two USB 3.0 High Retention, A Type Female to B Type Female Couplers, Chrome Plated Shielded ABS, Silver
  • Picture of Universal Sub-Panel, with Two USB 3.0 High Retention, A Type Female to B Type Female Couplers, Chrome Plated Shielded ABS, Silver
Picture of Universal Sub-Panel, with Two USB 3.0 High Retention, A Type Female to B Type Female Couplers, Chrome Plated Shielded ABS, Silver
SKU USP2ECF3-3UABS-HR
Available to Ship 43
Quantity Price
1 - 9 $71.69
10 - 24 $68.82
25 - 99 $65.95
100 + Call Us
Price $71.69

All Prices are in US Dollars and do not include duties



Introducing the L-com USP2ECF3-3UABS-HR, a Universal sub-panel Designed for use in L-com's UPR35-6B Universal Master Rack System (Sold separately). The one-piece flange USB 3.0 adapters feature an A Type Female to B Type Female connection, ensuring seamless compatibility with a wide range of devices. The sub panel is mounted with L-com’s ECF504-30-UABS-HR, 3.0 USB Chrome Plated Shielded ABS, silver coupler, providing superior shielding and durability.

The L-com USP2ECF3-3UABS-HR sub panel is perfect for use in data centers, telecommunications, external storage devices, data backup and recovery, and audio interfaces and recording equipment. The black powder coat finish not only enhances its aesthetic appeal but also ensures long-lasting protection against wear and tear. Supplied with four 6-32 screws for quick installation into L-com's universal frame UPR35-6B.

For enhanced cable organization, consider purchasing the optional cable management bracket PR-CMB (sold separately) providing an optional solution to further streamline your setup. Whether you are managing a complex data center or a professional workspace, the L-com USP2ECF3-3UABS-HR is the perfect solution for all your USB 3.0 connectivity needs.


Features
  • Universal Sub-Panel, with Two USB 3.0 High Retention, A Type Female to B Type Female Couplers
  • ECF504-30-UABS-HR Chrome Plated Shielded ABS silver couplers
  • Designed for use with L-Com's Universal Master Rack Panel System UPR35-6B (sold separately)
  • Black powder coat finish
  • Supplied with four 6-32 screws for quick installation

Application
  • Data Center Management
  • Telecommunications
  • External Storage Devices
  • Data Backup and Recovery
  • Audio Interfaces and Recording Equipment

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.