L-com

Universal Sub-Panel Accepts 2 ECF Type 2 Style Couplers, Black

  • Picture of Universal Sub-Panel Accepts 2 ECF Type 2 Style Couplers, Black
  • Picture of Universal Sub-Panel Accepts 2 ECF Type 2 Style Couplers, Black
Picture of Universal Sub-Panel Accepts 2 ECF Type 2 Style Couplers, Black
SKU USP229B2
Available to Ship 288
Quantity Price
1 - 24 $13.99
25 - 49 $13.29
50 - 99 $12.59
100 + Call Us
Price $13.99

All Prices are in US Dollars and do not include duties



Designed for use in L-com's UPR35-6B Universal Master Rack System (Sold seperately) The L-com USP229B2 offers a versatile solution designed for seamless connectivity configurations. This universal sub-panel comes accepts 2 ECF Type 2 Style Couplers. The black powder coat finish not only ensures durability but also provides a sleek appearance, making it an ideal choice for various applications.

Engineered for quick and hassle-free installations, the L-com USP229B2 is supplied with four four 6-32 screws, for securing to the UPR35-6B Universal Master Rack System (Sold seperately). A reliable and straightforward choice where quick installation, durability, and universal compatibility converge for professional network configurations.


Features
  • Universal sub-panel Accepts 2 ECF Type 2 Style Couplers
  • Designed for use with L-Com's UPR35-6B Universal Master Rack Panel Systrem (Sold Seperately)
  • Supplied with four 6-32 screws for quick installation
  • Finished with a black powder coat for durability

Application
  • Data Center Management
  • Telecommunications
  • External Storage Devices
  • Data Backup and Recovery
  • Audio Interfaces and Recording Equipment

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.