L-com

1U (1.75") x 19 inch Blank Rack Panel Accepts 16 ECF Type 2 Style Couplers, Black

  • Picture of 1U (1.75") x 19 inch Blank Rack Panel Accepts 16 ECF Type 2 Style Couplers, Black
  • Picture of 1U (1.75") x 19 inch Blank Rack Panel Accepts 16 ECF Type 2 Style Couplers, Black
  • Picture of 1U (1.75") x 19 inch Blank Rack Panel Accepts 16 ECF Type 2 Style Couplers, Black
Picture of 1U (1.75") x 19 inch Blank Rack Panel Accepts 16 ECF Type 2 Style Couplers, Black
SKU PR175F504B2
Available to Ship 249
Quantity Price
1 - 24 $75.99
25 - 49 $72.19
50 - 99 $68.39
100 + Call Us
Price $75.99

All Prices are in US Dollars and do not include duties



Configure your own patch panel with L-com's innovative ECF flange style couplers and adapters. The L-com PR175F504B2, an essential component from L-com, is for seamless connectivity in rack panel solutions. This 19-inch rack panel is pre-tapped with 4-40 threads, ensuring a swift and secure mounting process for couplers, facilitating efficient installations. The black powder coat finish not only enhances the durability of the PR175F504B2 but also imparts a professional appearance, making it an ideal choice for a variety of applications.

Crafted as a 19 x 1.75-inch rack panel, the L-com PR175F504B2 is designed to accept up to 16 ECF Type 2 Style Couplers, offering a high-density connectivity solution. Specifically tailored for USB 3.0 Flange type 2 couplers, it provides versatile compatibility for diverse connectivity needs. For enhanced cable organization, consider purchasing the optional cable management bracket PR-CMB (sold seperately) providing an optional solution to further streamline your setup. Elevate your network infrastructure with the L-com PR175F504B2 – a reliable rack panel choice where fast mounting, durability, and compatibility converge for professional configurations.


Features
  • 19" rack panel for L-com ECF Type 2 Style Couplers
  • Optional cable management bracket PR-CMB available (sold separately)
  • Pre-tapped with 4-40 threads for fast mounting of connectors
  • Finished with a black powder coat for durability

Application
  • Data Center Management
  • Telecommunications
  • External Storage Devices
  • Data Backup and Recovery
  • Audio Interfaces and Recording Equipment

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.