L-com

Servo and VFD Cables: The Backbone of Robotics and System Integration

In the world of advanced automation, motion control forms the heart of industrial and commercial robotics. Whether coordinating robotic arms on a production line or synchronizing the motion of automated guided vehicles (AGVs), precise movement and consistent feedback are essential. Behind this seamless performance lies a critical, often overlooked component—cabling. Specifically, servo and VFD cables. They ensure stable power delivery, accurate control signals and reliable data feedback, making them indispensable in integrated systems. 

Servo cables are designed to supply power to servo motors and often include additional conductors for brake control and encoder feedback. They are built to withstand dynamic movement and deliver precise signals, ensuring motor performance is tightly coordinated with system commands.  

VFD cables, on the other hand, connect variable frequency drives to AC motors. These cables must tolerate high voltages and switching frequencies, while protecting sensitive electronics from electromagnetic disturbances. 

Benefits of Using Servo and VFD Cables in System Integration 

Both servo and VFD cables are engineered with key features that suit demanding environments. Their flexibility is critical for movement-intensive applications such as drag chains or robotic arms, and materials used in their construction offer superior thermal and electrical durability. High-flex and torsion-rated jackets make servo and VFD cables ideal for dynamic applications such as cable carriers or moving platforms. These features extend cable life and reduce downtime due to wear or failure in continuous-motion environments. 

Another benefit of servo and VFD cables is noise immunity. Shielded cable construction suppresses EMI and radio frequency interference (RFI), which commonly originate from drives and inverters. By preventing noise from leaking into or out of the cable, these designs protect control signals and feedback loops from corruption. 

 Signal integrity and safety also see significant gains as these cables support encoder feedback and prevent anomalies like voltage spikes, corona discharge and ground faults. This level of protection helps maintain motor synchronization and improves operational safety, especially in high-speed or mission-critical automation tasks. 

Lastly, environmental and mechanical protection is integral to the design of these cables. Jackets made from oil-, UV- and chemical-resistant materials provide resilience in industrial settings. Many variants are also available with flame-retardant or halogen-free properties. 

Key Applications in Robotics and Automation 

Proper cable selection contributes to reliable motion control and integration. The table below highlights common robotic and automation systems alongside the roles servo and VFD cables play in supporting their performance and functionality.  

System 

Cable Role 

Robotic arms 

Power and feedback transmission for joints/motors 

Gantry systems 

VFD cables for axis motion control 

Conveyor automation 

VFD cables from drive panel to AC motor 

Machine tools 

Servo cables in spindle drives and tool changers 

AGVs/AMRs 

Compact servo cable routing with high flex tolerance 

 

Summary 

Servo and VFD cables are mission-critical components in robotic and automated systems. They offer the electrical integrity, mechanical resilience and environmental protection necessary to support complex, motion-intensive applications. With benefits ranging from noise immunity and motion durability to enhanced safety and signal accuracy, these cables are essential for reliable system integration. 

L-com carries a wide selection of servo and VFD cables German-engineered by TKD Kabel. We’ll fill your orders fast, with same-day shipping on all qualified, in-stock, online orders received Monday through Friday before 5 p.m. EST. For more info about TKD cables, please contact Eileen Harvey via email at Eharvey@infiniteelectronics.com or submit this form. 

Resources

Search Entries