L-com

Flange Mount Kit, Category 6a 10gig Ethernet Tool-less Keystone RJ45 Jack Female, TIA568A/B, for Slim 28AWG, White

  • Picture of Flange Mount Kit, Category 6a 10gig Ethernet Tool-less Keystone RJ45 Jack Female, TIA568A/B, for Slim 28AWG, White
Picture of Flange Mount Kit, Category 6a 10gig Ethernet Tool-less Keystone RJ45 Jack Female, TIA568A/B, for Slim 28AWG, White
SKU ECFRJTLC6A28
Available to Ship 58
Quantity Price
1 - 24 $16.59
25 - 49 $15.76
50 - 99 $14.93
100 + Call Us
Price $16.59

All Prices are in US Dollars and do not include duties



Introducing our Flange Mount Kit, designed to meet the demands of Category 6a 10gig Ethernet connections. This kit includes a convenient Tool-less Keystone RJ45 Jack in a clean and professional White finish. Engineered to adhere to TIA568A/B standards, it guarantees seamless compatibility with your networking requirements. Specifically designed for use with Slim 28AWG cables, this kit offers a tailored solution for your connectivity needs. Installation has never been simpler thanks to the user-friendly, tool-less design. Whether you're setting up a network at home, in the office, or within a data center, this Flange Mount Kit ensures lightning-fast, reliable, and efficient connections. With its high-quality construction, you can trust in the durability and performance of this solution, making it an excellent choice for upgrading your network infrastructure. Upgrade your networking game with ease and precision. Elevate your network's performance, reduce downtime, and ensure connectivity you can count on. Invest in our Flange Mount Kit for Category 6a 10gig Ethernet connections and experience a seamless, high-speed networking experience like never before.

Features
  • RJ45 (8x8) Panel Mountable Keystone jack with tool-less termination meant for slim 28AWG wire and racks and panels over 0.062" in thickness
  • Flange mount style kit includes a snap-in keystone coupler, mounting frame and 4-40 machine screws
  • Category 6a, 10 gigabit rated
  • Recommended for 28 AWG solid conductors
  • 50um gold plated contacts for connectivity and longevity

Application
  • Premise wiring
  • Racks, panel and wall plates
  • Voice, telecommunication and data networking
  • Data centers
  • LAN


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.