L-com

Category 6a/7 Coupler - Shielded RJ45 (8x8) Inline Feed-thru, Metal Die-Cast shell, PoE+ Rated

  • Picture of Category 6a/7 Coupler - Shielded RJ45 (8x8) Inline Feed-thru, Metal Die-Cast shell, PoE+ Rated
Picture of Category 6a/7 Coupler - Shielded RJ45 (8x8) Inline Feed-thru, Metal Die-Cast shell, PoE+ Rated
SKU TDG1026KS-C6A-DC
Available to Ship 1572
Quantity Price
1 - 24 $24.19
25 - 49 $22.98
50 - 99 $21.77
100 + Call Us
Price $24.19

All Prices are in US Dollars and do not include duties



This newest edition to L-com's best selling Ethernet coupler line is engineered to bring high performance in a tough and compact design. This inline coupler is made from a die-cast metal shell for extra ruggedness and is shorter in length than a typical coupler for space savings. Rated for 10gig performance and appropriate for Category 6a or Category 7 networks, this coupler is also compliant to the latest PoE standards and can even be mated or unmated while under electrical load. Add ECF-DC to make a standard keystone mount or WP67-BHA-DC to make an IP67 rated bulkhead mount. Contact L-com today for your high-volume needs.

Features
  • high Performance, inline, die cast Ethernet Coupler rated for 10gig Cat 6a or Cat 7 applications
  • Fully shielded Die cast housing reduces EMI/RFI interference, is extremely durable compared to plastic shells and is smaller than a typical Ethernet coupler to maximize usable space
  • EIA568A/b dual wiring provides compatibility in every installation; PoE+ rated even under load
  • Compatible with ECF-DC to create standard keystone mount and WP67-BHA-DC to create an IP67 rated waterproof bulkhead
  • Temperature range of -40°c to 68°c; insertion life of 750 mating cycles minimum with cable to plug force of 20 lbs minimum

Application
  • Premise wiring
  • Voice/data networking
  • Telecommunications
  • Ethernet - LAN
  • PoE, PoE+ & PoE++, 802.3af, 802.3at, 802.3bt Applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.