L-com

Category 6a 10gig Ethernet Tool-less Keystone Jack, TIA568A/B, for Slim 28AWG, White

  • Picture of Category 6a 10gig Ethernet Tool-less Keystone Jack, TIA568A/B, for Slim 28AWG, White
Picture of Category 6a 10gig Ethernet Tool-less Keystone Jack, TIA568A/B, for Slim 28AWG, White
SKU RJTLC6A28
Available to Ship 380
Quantity Price
1 - 24 $16.59
25 - 49 $15.76
50 - 99 $14.93
100 + Call Us
Price $16.59

All Prices are in US Dollars and do not include duties



L-com's RJTLC6A28 Keystone Category 6a tool-less style connectors make for a simple installation without the need for a punch-down tool. Each jack is color coded for both the EIA/TIA568 A and B standards making for a quick and painless installation. Rated for 10 gigabit, Category 6a usage, these keystones are best paired with slim 28AWG cables commonly found in data centers that a typical 24AWG jack does not fit. Slim cables allows for smaller cable bundles, reduced weight and better airflow and cooling during installations.

L-com's in stock RJTLC6A28 toolless keystone jacks are excellent for racks, panels and wall plates. They fit in a standard keystone size opening and can be mounted without any tools. The front is a standard RJ45 female jack and the back is a toolless IDC connection meant for 28AWG unterminated cable. Solid conductor wire is recommended for the best possible connectibity. Dual wire maps on the dust cover top allows for wiring to TIA 568b or 568a standards. A rear gate makes for robust strain relief. These keystone adapters are designed to bring performance into a compact design. Large volume quotations are available for installers and contractors looking to save money. Buy online today and have your order shipped same day.

Features
  • RJ45 (8x8) Keystone jack with tool-less termination meant for slim 28AWG wire
  • Snap-in keystone jack is easy to install and fits standard keystone sizes
  • Category 6a, 10 gigabit rated
  • Recommended for 28 AWG solid conductors
  • 50um gold plated contacts for connectivity and longevity

Application
  • Premise wiring
  • Racks, panel and wall plates
  • Voice, telecommunication and data networking
  • Data centers
  • LAN


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.