Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Flange Mount Kit, Category 6a 10gig Shielded Ethernet Tool-less Keystone RJ45 Jack Female, TIA568A/B, for Slim 28AWG, Silver

  • Picture of Flange Mount Kit, Category 6a 10gig Shielded Ethernet Tool-less Keystone RJ45 Jack Female, TIA568A/B, for Slim 28AWG, Silver
Picture of Flange Mount Kit, Category 6a 10gig Shielded Ethernet Tool-less Keystone RJ45 Jack Female, TIA568A/B, for Slim 28AWG, Silver
SKU ECFRJTLC6AS28
Available to Ship 167
Quantity Price
1 - 24 $18.19
25 - 49 $17.46
50 - 99 $16.92
100 + Call Us
Price $18.19

All Prices are in US Dollars and do not include duties



Introducing our Flange Mount Kit, a reliable solution for Category 6a 10gig Shielded Ethernet connections. This kit features a Tool-less Keystone RJ45 Jack in a sleek Silver finish, designed to meet TIA568A/B standards. Specifically tailored for use with Slim 28AWG cables, it ensures high-performance connectivity for your network. This user-friendly Flange Mount Kit boasts a tool-less design for hassle-free installation, making it ideal for various settings, including homes, offices, and data centers. With its robust shielded design, it provides added protection against electromagnetic interference, ensuring stable and secure connections. Upgrade your network infrastructure effortlessly with this high-quality and dependable solution. Elevate your network's performance with our Flange Mount Kit. Whether you're reducing downtime in a busy office environment or enhancing your home network, trust in the durability and performance of this kit for your connectivity needs. Experience lightning-fast and reliable Ethernet connections with ease, all backed by the confidence of our Silver Shielded Flange Mount Kit.

Features
  • Shielded RJ45 (8x8) Panel Mountable Keystone jack with tool-less termination meant for slim 28AWG wire and racks and panels over 0.062" in thickness
  • Flange mount style kit includes a snap-in keystone coupler, mounting frame and 4-40 machine screws
  • Category 6a, 10 gigabit rated
  • Recommended for 28 AWG solid conductors
  • 50um gold plated contacts for connectivity and longevity

Application
  • Premise wiring
  • Racks, panel and wall plates
  • Voice, telecommunication and data networking
  • Data centers
  • LAN


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.