- Home /
- Wireless Antenna /
- 2.4 GHz WiFi Antennas /
- 2.4 GHz Sectorial Antennas /
- Sector 2.4 GHz DAS Series
700-2700 MHz DAS Series Sectorial Antennas
700-2700 MHz DAS Series Sectorial Antennas
L-com DAS series sectorial antennas deliver multi-band coverage from 698-960 MHz and 1710-2700 MHz for cellular networks, public safety, IEEE 802.11b/g WiFi, and LPWAN, LoRA, LTE-M, NB-IoT, IoT, and M2M applications. Available in 65-degree cross-polarized, 120-degree, and 90-degree sector panel configurations with 10, 12, or 14 dBi nominal gain, these 50-Ohm antennas handle 100 or 200 Watts maximum input power. UV-resistant PVC radome with heavy-duty tilt mounting brackets, operating -40 to 60°C.
For complete sectorial antenna solutions beyond DAS series multi-band configurations, explore our Antennas 2.4 GHz WiFi Antennas - 2.4 GHz Sectorial Antennas category, featuring sectorial antenna types and patterns designed for wireless network deployments and coverage applications.
Related Categories:
- 2.4 GHz P-Series Sectorial Panel Antennas
- 2.4 GHz SXP-Series Spatial Diversity/Cross Pol Sectorial Antennas
- 2.4 GHz DP-Series Dual Polarized Sectorial Antennas
FAQs
What are DAS series sectorial antennas designed for?
DAS series sectorial antennas are professional-grade multi-band antennas ideal for cellular networks, public safety, IEEE 802.11b/g WiFi, and LPWAN, LoRA, LTE-M, NB-IoT, IoT, and M2M applications. These sector panel antennas combine several different frequency bands to allow multi-user options in densely populated urban areas, educational campuses, resorts and theme parks, and nature centers.
What frequency ranges do DAS series sectorial antennas support?
DAS series sectorial antennas can operate at frequencies ranging from 698 to 960 MHz and 1710 to 2700 MHz. These multi-band antennas provide coverage across multiple frequency bands, supporting cellular networks, public safety communications, WiFi, and IoT applications with nominal gain of 10, 12, or 14 dBi.
What beam width options are available for DAS series sectorial antennas?
L-com offers DAS series sectorial antennas in 65-degree cross-polarized, 120-degree, and 90-degree sector panel configurations. These beam width options provide flexibility for different coverage requirements in cellular networks, public safety, WiFi, and LPWAN, LoRA, LTE-M, NB-IoT, IoT, and M2M applications.
What is the power handling capacity of DAS series sectorial antennas?
DAS series sectorial antennas have an impedance of 50 Ohms and can handle a maximum input power of 100 or 200 Watts, depending on the model. This power handling capacity supports professional-grade sector DAS antenna applications in cellular networks, public safety, and wireless infrastructure deployments.
How are DAS series sectorial antennas fed and polarized?
The 65-degree cross-polarized antenna is fed via two Type N female ports, one for +45-degree polarized and one for -45-degree polarized signals. DAS series 90-degree and 120-degree sector panel antennas feature a single Type N female connector due to the antenna's internal combiner, supporting various polarization configurations.
What environmental protection do DAS series sectorial antennas provide?
DAS series sectorial antennas feature a gray or white durable UV-resistant PVC radome for durability and aesthetics. These outdoor all-weather antennas are designed to withstand temperatures ranging from -40 to 60 degrees C, making them suitable for harsh environmental conditions in cellular networks and public safety deployments.
What mounting system do DAS series sectorial antennas use?
The mounting system of DAS series sectorial antennas features heavy-duty up/down tilt mounting brackets, which allow installation at various degrees of incline for easy alignment. This mounting system supports flexible deployment in densely populated urban areas, educational campuses, resorts and theme parks, and nature centers requiring sector coverage.
Need assistance selecting the right DAS series sectorial antenna for your cellular network or wireless infrastructure deployment? Our professional technical support team provides guidance on beam width selection, frequency band requirements, gain specifications, and mounting configurations for your specific multi-band coverage application.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com has one of the largest in-stock selections of sectorial antennas for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications.