L-com

4.9-5.8 GHz 19 dBi Dual Polarized Flat Panel Antenna - N-Female Connectors

  • Picture of 4.9-5.8 GHz 19 dBi Dual Polarized Flat Panel Antenna - N-Female Connectors
  • Picture of 4.9-5.8 GHz 19 dBi Dual Polarized Flat Panel Antenna - N-Female Connectors
  • Picture of 4.9-5.8 GHz 19 dBi Dual Polarized Flat Panel Antenna - N-Female Connectors
  • Picture of 4.9-5.8 GHz 19 dBi Dual Polarized Flat Panel Antenna - N-Female Connectors
Picture of 4.9-5.8 GHz 19 dBi Dual Polarized Flat Panel Antenna - N-Female Connectors
SKU HG4958-19DP
  Available for backorder
Quantity Price
1 - 9 $243.99
10 - 24 $234.23
25 - 99 $224.47
100 + Call Us
Price $243.99

All Prices are in US Dollars and do not include duties



The HyperLink HG4958DP-19P Flat Panel Antenna combines vertical and horizontal polarization with high gain over broadband frequency in a single enclosure. It is a professional quality antenna designed primarily for MIMO point-to-multipoint and point-to-point applications in the 4.9 GHz to 5.8 GHz frequency bands. The HG4958DP-19P supports 802.11a/n and MIMO applications.

Rugged and Weatherproof

This aesthetically pleasing antenna features a heavy-duty UV-resistant plastic radome ideal for all-weather indoor and outdoor operation. The HG4958-19DP antenna is supplied with a tilt and swivel mast mount kit. This allows quick installation at various degrees of up/down tilt for easy alignment.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Dual Polarity feed system in single enclosure
  • MIMO - Multiple-Input and Multiple-Output
  • UV-resistant radome for all-weather operation
  • Two integrated diversity antennas

Application
  • WiMAX, WISP, WiFi, Mobile Communication
  • 4.9-5.8 GHz Wireless LAN systems
  • Homeland Security and Public Safety band
  • Supports 1x2, 2x2 MIMO AP/Router
  • Supports IEEE 802.11 a/n applications

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.8:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.