L-com

HyperLink Wireless Multi-Band 2.4/4.9-5.8 GHz Flat Panel Antenna Model: HG2458-11P

  • Picture of HyperLink Wireless Multi-Band 2.4/4.9-5.8 GHz Flat Panel Antenna Model: HG2458-11P
  • Picture of HyperLink Wireless Multi-Band 2.4/4.9-5.8 GHz Flat Panel Antenna Model: HG2458-11P
Picture of HyperLink Wireless Multi-Band 2.4/4.9-5.8 GHz Flat Panel Antenna Model: HG2458-11P
SKU HG2458-11P
Available to Ship 18
Quantity Price
1 - 9 $117.99
10 - 24 $108.55
25 - 99 $99.11
100 + Call Us
Price $117.99

All Prices are in US Dollars and do not include duties



The Hyperlink HG2458-11P is a high performance multi-band directional flat patch antenna suitable for indoor and outdoor applications in the 2.4GHz (2400-2500 MHz) and 4.9-5.8 GHz (4900-5850 MHz) band. The multi-band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications.

The HG2458-11P is lightweight and features a durable aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. Integral mounting flanges ease installation. In addition, the optional HGX-PMT06 can be purchased for mounting the HG2458-11P to 1.2" to 2" diameter masts. This mounting kit attaches directly to the back of the antenna.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Durable UV-stable, UL flame rated radome with integral mounting flanges
  • Optional tilt-and-swivel pole mount kit available
  • 2.4 GHz and 4.9-5 GHz internal antennas coupled to a single feed
  • Multi-band operation: 2.4 GHz and 4.9 to 5.8 GHz
  • N-Female connector

Application
  • Homeland security and public safety services
  • Ideal for multi-band radios (802.11a/b/g/n)
  • 2.4 GHz and 5.8 GHz wireless video systems
  • 2.4/4.9/5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • IEEE 802.11a/b/g/n and 802.11ac applications

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.