L-com

M12 Category 6a 10gig IP68 8 Position X code Double Shielded S/FTP, 26AWG, Outdoor Industrial Cable, RAM12M RJ45M, CMX HFPUR, GRN, 3m

  • Picture of M12 Category 6a 10gig IP68 8 Position X code Double Shielded S/FTP, 26AWG, Outdoor Industrial Cable, RAM12M RJ45M, CMX HFPUR, GRN, 3m
  • Picture of M12 Category 6a 10gig IP68 8 Position X code Double Shielded S/FTP, 26AWG, Outdoor Industrial Cable, RAM12M RJ45M, CMX HFPUR, GRN, 3m
  • Picture of M12 Category 6a 10gig IP68 8 Position X code Double Shielded S/FTP, 26AWG, Outdoor Industrial Cable, RAM12M RJ45M, CMX HFPUR, GRN, 3m
  • Picture of M12 Category 6a 10gig IP68 8 Position X code Double Shielded S/FTP, 26AWG, Outdoor Industrial Cable, RAM12M RJ45M, CMX HFPUR, GRN, 3m
  • Picture of M12 Category 6a 10gig IP68 8 Position X code Double Shielded S/FTP, 26AWG, Outdoor Industrial Cable, RAM12M RJ45M, CMX HFPUR, GRN, 3m
Picture of M12 Category 6a 10gig IP68 8 Position X code Double Shielded S/FTP, 26AWG, Outdoor Industrial Cable, RAM12M RJ45M, CMX HFPUR, GRN, 3m
SKU TRG613-P6N-3M
Available to Ship 40
Quantity Price
1 - 24 $109.99
25 - 49 $105.59
50 - 99 $102.29
100 + Call Us
Price $109.99

All Prices are in US Dollars and do not include duties



The L-com TRG613-P6N-3M is a right-angle M12 to RJ45 Category 6a Ethernet cable assembly designed for high-speed 10gig Ethernet applications. Our 3-meter cable assembly is terminated with right-angle M12 male 8-position X-code to RJ45 male connectors. This premium-grade data cable features 26 AWG stranded conductors in a round and twisted pair construction. Our data cable is available in a green CMX-rated halogen-free polyurethane jacket. Make your online purchase right now to take advantage of our same-day shipping.

This cable assembly is built with stranded 26 AWG conductors for reliable Ethernet signal transmission and Ethernet-telephony applications. Our data cable assembly has an S/FTP double-shielded overall braid and individually foil shielded construction for maximum protection from EMI/RFI. This Category 6a cable assembly is designed to operate within a temperature range of -25 to 85 deg C. Our Category 6a cable assembly has 4 twisted pairs. L-com’s right-angled M12 male to RJ45 male cable assembly has a halogen-free polyurethane jacket of 0.251-inch diameter. The halogen-free polyurethane CMX burn-rated jacket provides resistance to oil, UV exposure, and harsh weather conditions, making it ideal for outdoor applications.

Our right-angle M12 Ethernet cable has an X-code, 8-position configuration with threaded coupling for secure mating. This TRG613-P6N-3M cable assembly operates at frequencies up to 500 MHz, supporting Category 6a Ethernet protocols. Our data cable assembly has IP68-rated connectors that provide maximum protection against dust, water, and accidental disconnections. This right-angle M12 to RJ45 Category 6a cable assembly is suitable for I/O connectivity, industrial control and factory automation, industrial Ethernet, EtherCat or Profinet, sensor and actuator, and test equipment applications. Our green-colored right-angle M12 to RJ45 data cable assembly is 3 meters in length. Our CMX-rated Ethernet cable assembly has an IP68 ingress protection rating when properly mated, delivering reliable performance in demanding outdoor and industrial applications.

L-com has the largest in-stock selection of right-angle M12 male to RJ45 male cable assemblies for international and domestic orders with same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect right-angle M12 to RJ45 data cable assemblies for your requirements.


Features
  • M12 connectors are IP68 rated when properly mated to protect against liquids and particulate plus their secure, threaded design makes them extremely resistant to accidental disconnects
  • X-code assemblies are rated to Category 6a 10gig speeds and applications
  • Built with pair shielded Cat7 cable, this assembly is S/FTP double shielded (overall braid + indivdually foil shielded pairs) for maximum protection from EMI/RFI
  • Industrial outdoor halogen free PUR cable jacket is resistant to oil and sunlight (UV) and maintains a UL CMX burn rating
  • This cable is terminated with a Right Angle (90°) M12 8 position (pole) X-code plug (male) to a RJ45 plug (male))

Application
  • I/O connectivity
  • Industrial control and factory automation
  • Industrial Ethernet, EtherCat or Profinet
  • Sensor and actuators
  • Test equipment


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.