The L-com TRG607-P6N-3M is an M12 Category 6a Ethernet cable assembly designed for high-speed 10gig Ethernet applications. This premium-grade data cable features 26 AWG stranded conductors in a round and twisted pair construction. Our data cable assembly has an S/FTP double-shielded overall braid and individually foil shielded construction for maximum protection from EMI/RFI. This M12 Category 6a cable assembly is suitable for I/O connectivity, industrial control and factory automation, industrial Ethernet, EtherCat or Profinet, sensor and actuator, and test equipment applications. Our green-colored M12 data cable is 3 meters in length. Make your online purchase right now to take advantage of our same-day shipping.
This 3-meter cable assembly is terminated with M12 male to M12 male 8-position X-code connectors and available in a green CMX-rated halogen-free polyurethane jacket. Our Category 6a M12 cable assembly is designed to operate within a temperature range of -25 to 85 deg C. This Category 6a cable assembly has 4 twisted pairs. Our data cable assembly has IP68-rated connectors that provide maximum protection against dust, water, and accidental disconnections. This cable assembly is built with stranded 26 AWG conductors for reliable Ethernet signal transmission and Ethernet-telephony applications.
Our TRG607-P6N-3M cable assembly operates at frequencies up to 500 MHz, supporting Category 6a Ethernet protocols. The halogen-free polyurethane CMX burn-rated jacket provides resistance to oil, UV exposure, and harsh weather conditions, making it ideal for outdoor applications. L-com’s M12 male to male cable assembly has a halogen-free polyurethane jacket of 0.251-inch diameter. This M12 Ethernet cable has X-code, 8-position, and a straight configuration with threaded coupling for secure mating. Our CMX-rated M12 cable assembly has an IP68 ingress protection rating when properly mated, delivering reliable performance in demanding outdoor and industrial applications.
L-com has the largest in-stock selection of M12 male to male cable assemblies for international and domestic orders with same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect M12 data cable assemblies for your requirements.
Features
- M12 connectors are IP68 rated when properly mated to protect against liquids and particulate plus their secure, threaded design makes them extremely resistant to accidental disconnects
- X-code assemblies are rated to Category 6a 10gig speeds and applications
- Built with pair shielded Cat7 cable, this assembly is S/FTP double shielded (overall braid + indivdually foil shielded pairs) for maximum protection from EMI/RFI
- Industrial outdoor halogen free PUR cable jacket is resistant to oil and sunlight (UV) and maintains a UL CMX burn rating
- This cable is terminated with a M12 8 position (pole) X-code plug (male) to a M12 8 position (pole) X-code plug (male)
Application
- I/O connectivity
- Industrial control and factory automation
- Industrial Ethernet, EtherCat or Profinet
- Sensor and actuators
- Test equipment