L-com

Waterproof IP67 M12 X-code Female Jack- RJ45 Female Jack, Metal Adapter, Panel Mountable, Category 6a, 10gig

  • Picture of Waterproof IP67 M12 X-code Female Jack- RJ45 Female Jack, Metal Adapter, Panel Mountable, Category 6a, 10gig
Picture of Waterproof IP67 M12 X-code Female Jack- RJ45 Female Jack, Metal Adapter, Panel Mountable, Category 6a, 10gig
SKU M12XFP-RJ45F
Available to Ship 454
Quantity Price
1 - 24 $77.99
25 - 49 $74.09
50 - 99 $70.19
100 + Call Us
Price $77.99

All Prices are in US Dollars and do not include duties



The M12 X-code female to RJ45 female panel mountable metal panel Ethernet adapter M12XFP-RJ45F from L-Com is in stock and ready on the same day of your order. The M12XFP-RJ45F has a metal panel mountable RJ45 Ethernet adapter that comes with M12 X-code female to RJ45 female connectors. The Category 6a RJ45 adapter can be used as a mount in an M12 application and keep the waterproof M12 on one side and the standard network RJ45 cables on the other, non-waterproof side. These M12 X-code female to RJ45 female Right-angle adapters are available in the color silver.

Our L-Com M12 adapter specialists are ready and available to answer any questions you may have on the M12XFP-RJ45F mountable metal panel adapters. The mountable Ethernet adapter can be used to continue, bridge or adapt an M12 X-code cable into a standard RJ45 networking Ethernet cable or vice versa. This IP67 Right-angle metal panel adapter has an operating temperature ranging from -10 to 60 degrees C and supports up to 10gigabit, Cat6a speeds.

Contact L-Com’s expert technical support for assistance for the mountable metal panel Ethernet adapter or data adapter. For more details, download our LCA M12XFP-RJ45F NFP1020 datasheet drawing with specifications and CAD drawings with dimensions. Our knowledgeable sales team simplifies the purchasing process and ensures that your M12 X-code Female to RJ45 Female adapter will be exact to your specifications fit your application.

The M12XFP-RJ45F adapter from L-Com is used to mount and change over an M12 female cable or port to a “normal” RJ45 network cable without needing a jumper. The mountable metal panel m12 x coded to rj45 adapter is now available now from L-Com. There is no MOQ (minimum order quantity) and the product ships same day as your purchase from our warehouse.

Features
  • Waterproof M12 X-Code Female Jack to Right Angle RJ45 Female Jack
  • Bulkhead and panel mountable
  • Supports up to 10gig Ethernet applications
  • Used to connect an X-code M12 cable to an RJ45 Ethernet cable (or vice versa) in harsh environments
  • Metal shell for extra ruggedization

Application
  • Industrial Ethernet including 10BASE-T, 100BASE-T and 1000BASE-T, 10GBase-T, EtherCat and Profinet
  • Industrial control and factory automation including robotics
  • Factory network
  • Harsh environment
  • Process network

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.