L-com

M12 Category 5e IP67 4 Position D code, Double Shielded, 22AWG Drag Chain, Industrial, Outdoor Cable, M12M M12M, CMX HFPUR, GRN, 5m

  • Picture of M12 Category 5e IP67 4 Position D code, Double Shielded, 22AWG Drag Chain, Industrial, Outdoor Cable, M12M M12M, CMX HFPUR, GRN, 5m
  • Picture of M12 Category 5e IP67 4 Position D code, Double Shielded, 22AWG Drag Chain, Industrial, Outdoor Cable, M12M M12M, CMX HFPUR, GRN, 5m
  • Picture of M12 Category 5e IP67 4 Position D code, Double Shielded, 22AWG Drag Chain, Industrial, Outdoor Cable, M12M M12M, CMX HFPUR, GRN, 5m
  • Picture of M12 Category 5e IP67 4 Position D code, Double Shielded, 22AWG Drag Chain, Industrial, Outdoor Cable, M12M M12M, CMX HFPUR, GRN, 5m
  • Picture of M12 Category 5e IP67 4 Position D code, Double Shielded, 22AWG Drag Chain, Industrial, Outdoor Cable, M12M M12M, CMX HFPUR, GRN, 5m
Picture of M12 Category 5e IP67 4 Position D code, Double Shielded, 22AWG Drag Chain, Industrial, Outdoor Cable, M12M M12M, CMX HFPUR, GRN, 5m
SKU TRG501-P2N-5M
Available to Ship 60
Quantity Price
1 - 24 $129.99
25 - 49 $124.79
50 - 99 $120.89
100 + Call Us
Price $129.99

All Prices are in US Dollars and do not include duties



The L-com TRG501-P2N-5M M12 Category 5e IP67 4-position D-code Ethernet cable assembly is a premium-grade, high-flex cable built for demanding industrial and outdoor environments. This cable features a 196.85 inch (5m) long twisted pair construction with 2 stranded 22 AWG pairs and a round cable design. The cable is double shielded with a braid and SF/UTP shield to provide strong EMI/RFI protection and supports data transmission up to 100 MHz.

The TRG501-P2N-5M cable assembly is terminated with an M12 4-position D-code male plug to an M12 4-position D-code male plug. This cable features a threaded locking mechanism for secure connections, along with molded strain relief and a polyurethane boot for added durability. Our cable is IP67 rated when properly mated, ensuring reliable protection against dust and water.

This M12 Category 5e IP67 4-position D-code cable is green in color and built with a halogen-free polyurethane outer jacket that is resistant to oil and UV exposure. It has a jacket diameter of 0.244 inches and carries a CMX burn rating, making it suitable for industrial outdoor use. Our cable is drag chain ready and flex tested up to 2 million cycles, making it ideal for continuous motion applications. It operates in temperatures ranging from -25°C to 85°C.

The L-com TRG501-P2N-5M M12 Category 5e 4-position D-code Ethernet cable assembly is designed for use in industrial Ethernet, EtherCat, or Profinet networks. It is suitable for applications such as I/O connectivity, industrial control, factory automation, sensors and actuators, and test equipment. We offer this cable to ensure high-performance, reliable connections in harsh and high-flex environments.

L-com has one of the largest in-stock selections of Ethernet cable assemblies, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 196.85 inch (5m) long M12 Category 5e IP67 4 position D-code male plug to an M12 4-position D-code male plug Ethernet cable that meets your needs.


Features
  • M12 connectors are IP67 rated when properly mated to protect against liquids and particulate plus their secure, threaded design makes them extremely resistant to accidental disconnects
  • Cable is drag chain ready and flex tested up to 2 million cycles
  • SF/UTP double shielded braid + foil design for maximum protection from EMI/RFI; D-code assemblies are rated to Category 5e and are also suitable for Profinet applications
  • Industrial outdoor halogen free PUR cable jacket is resistant to oil and sunlight (UV) and with a UL CMX burn rating
  • This cable is terminated with a M12 4 position (pole) D-code plug (male) to an M12 4 position (pole) D-code plug (male)

Application
  • I/O connectivity
  • Industrial control and factory automation
  • Industrial Ethernet, EtherCat or Profinet
  • Sensor and actuators
  • Test equipment

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.