L-com

M12 4 Pin D-Code Shielded Panel Mountable Coupler

  • Picture of M12 4 Pin D-Code Shielded Panel Mountable Coupler
  • Picture of M12 4 Pin D-Code Shielded Panel Mountable Coupler
  • Picture of M12 4 Pin D-Code Shielded Panel Mountable Coupler
Picture of M12 4 Pin D-Code Shielded Panel Mountable Coupler
SKU M124DFFS
  Available for backorder
Quantity Price
1 - 24 $169.99
25 - 49 $161.49
50 - 99 $152.99
100 + Call Us
Price $169.99

All Prices are in US Dollars and do not include duties



Whether you're mating two cables, swapping a connector gender or mounting to a panel, L-com offers this 4 Position D-Code M12 coupler to fulfill your M12 needs. This quality constructed M12 coupler will provide years of trouble free use even in the most trying applications. The fully shielded female/female coupler is IP67 qualified when mated and rated for Category 5e applications. The coupler can be panel mounted as well. Contact us with your M12 application today.

Features
  • IP67 rated when properly mated
  • Panel Mountable
  • Coupler is M12 4 Position D-Code Female to M12 4 Position D-Code Female
  • M12 4 Position D-Code Shielded Coupler, Adapter, or Gender Changer suitable for Category 5e applications
  • Temp range: -25°C to +85°C; Recommended torque value: 0.6Nm

Application
  • Industrial Ethernet
  • Sensor and actuators
  • Test equipment
  • I/O connectivity
  • Industrial control and factory automation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.