L-com

M12 4 Pin D-Code Female Shielded Field Termination Connector

  • Picture of M12 4 Pin D-Code Female Shielded Field Termination Connector
  • Picture of M12 4 Pin D-Code Female Shielded Field Termination Connector
  • Picture of M12 4 Pin D-Code Female Shielded Field Termination Connector
Picture of M12 4 Pin D-Code Female Shielded Field Termination Connector
SKU M12FT4DFS
Available to Ship 274
Quantity Price
1 - 24 $139.99
25 - 49 $134.39
50 - 99 $130.19
100 + Call Us
Price $139.99

All Prices are in US Dollars and do not include duties



Not sure what length of cable you need? Break a connector in the field and need a quick replacement? Unsure which gender M12 you need? L-com proudly presents new M12 Field Termination Connectors to meet those needs and more. Fully shielded and rated for Category 5e, these connectors will allow you to terminate M12 cables in the field. They are suitable for terminating 22AWG to 26AWG conductors and require no special tools. The connectors are IP67 rated and available in male or female versions. Contact us with your M12 applications today.

Features
  • Available in Male or Female
  • IP67 rated when properly mated
  • M12 Shielded, 4 Position, D-Coded Field Termination Connector suitable for Category 5e applications
  • Temp range: -40°C to +85°C; Recommended torque value: 0.6Nm
  • Fit for 26AWG to 22AWG solid conductors and cables with an overall OD of 0.18" (4.5mm) to 0.35" (8.8mm) and no special tools are required for termination (installation instructions come packaged with each part)

Application
  • Sensor and actuators
  • I/O connectivity
  • Industrial control and factory automation
  • Industrial Ethernet
  • Installer, Engineer or Technician's kit

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.