L-com

IP68 ODVA Compatible MPO APC female to LC APC fan-out, 12 fiber, SM OS2 5mm LSZH Outdoor rated, 3M cable assembly

  • Picture of IP68 ODVA Compatible MPO APC female to LC APC fan-out, 12 fiber, SM OS2 5mm LSZH Outdoor rated, 3M cable assembly
Picture of IP68 ODVA Compatible MPO APC female to LC APC fan-out, 12 fiber, SM OS2 5mm LSZH Outdoor rated, 3M cable assembly
SKU FOCS2ODMPFBLCA12-3
Available to Ship 15
Quantity Price
1 - 9 $267.99
10 - 24 $257.27
25 - 99 $246.55
100 + Call Us
Price $267.99

All Prices are in US Dollars and do not include duties



The L-com FOCS2ODMPFBLCA12-3 is a fan-out cable assembly that comes with IP68 ODVA MPO/APC female to LC/APC connectors designed for outdoor requirements for broadcast, oil, and gas, wind, solar, and military ground communication applications. This ODVA MPO fiber optic connector is IP68 outdoor rated and exceeds ODVA requirements. The fiber optic cable assembly has 12 fiber strands and is ODVA compatible for IP water immersion and dust protection for a wide range of outdoor applications.

This 12-strand fiber optic cable assembly has a push-on connection method and allows easy installation for LTE, DAS, and mobile cell towers. The L-com ODVA fiber optic cable assembly has OS2 single-mode fiber and is outdoor-rated fiber which makes it suitable to work with equipment, cables, and infrastructure located outside of a building. This FOCS2ODMPFBLCA12-3 IP68-rated fiber optic connector is compatible and interchangeable with new or existing ODVA cable deployments.

The single-mode cable assembly has a 3-meter length and has 100lbs superior pull force. This FOCS2ODMPFBLCA12-3 outdoor-rated fiber optic cable assembly has a simple bayonet locking system and is ideal for mobile cell towers, builders, and integrators for FTTA customers. The L-com 3-meter fiber optic cable assembly is waterproof and chemical resistant. Our single-mode cable assembly has a 0.5 M fan-out length and LSZH jacket burn rating.

The 12-fiber cable assembly is one of the thousands of Fiber Optic products available from L-com’s in-stock inventory with same-day shipment for domestic and international orders. Make your online purchase for a high-quality LC fiber optic fan-out assembly and take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect single-mode fiber optic cable assembly for your requirement.

Features
  • ODVA Compatible
  • Exceeds ODVA requirements for Harsh Environment
  • OSP Operational temperature -40C to 70C
  • Bayonet style with locking system
  • Outdoor Rated
  • Low Insertion Loss

Application
  • Fiber to the Antenna
  • Distributed Antenna Systems
  • 5G Small Cell
  • Broadcast
  • Military
  • Oil and Gas
  • Transport
  • Renewable Energy

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.