L-com

IP68 MPO Adapter, Bulkhead, SMF/MMF

SKU FOA-MPB-0
QTY available 37
Quantity Price
1 - 24 $86.99
25 - 49 $82.64
50 - 99 $78.29
100 + Call Us
Price $86.99

All Prices are in US Dollars and do not include duties



The L-com FOA-MPB-0 is an IP68 MPO Fiber Optic Adapter, intended for bulkhead installations. Designed for use with single mode fiber and multimode fiber, the FOA-MPB-0 is designed to be durable and provide reliable mechanical mating of cable assemblies in harsh/outdoor environments. The FOC-IPADCAP dust cap is also available to protect this adapter from water and dust ingress when not connected in the field. The L-com FOA-MPB-0 is just one of a large selection of in-stock fiber optic products available. L-com offers high quality, available products for all of your fiber optic needs, besides couplers/adapters available for same-day shipping, like this FOA-MPB-0 IP68 MPO Fiber Optic Adapter, Multimode/Singlemode, Bulkhead

Features
  • IP68-rated MPO/MTP adapter/coupler
  • Designed for bulkhead installations of adapters
  • Single mode or Multimode fiber Applications

Application
  • Telecom
  • Broadcast
  • Oil and Gas
  • Renewable Energy
  • Medical

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.