L-com

IP68 MPO Adapter, Inline, SMF/MMF

  • Picture of IP68 MPO Adapter, Inline, SMF/MMF
Picture of IP68 MPO Adapter, Inline, SMF/MMF
SKU FOA-MPI-0
Available to Ship 3
Quantity Price
1 - 24 $74.99
25 - 49 $71.24
50 - 99 $67.49
100 + Call Us
Price $74.99

All Prices are in US Dollars and do not include duties



The L-com FOA-MPI-0 is an IP68 MPO Fiber Optic Adapter, intended for inline installations. Designed for use with single mode fiber and multimode fiber, the FOA-MPI-0 is designed to be durable and provide reliable mechanical mating of cable assemblies in harsh/outdoor environments. The FOC-IPADCAP dust cap is also available to protect this adapter from water and dust ingress when not connected in the field.

Features
  • IP68-rated MPO/MTP adapter/coupler
  • Designed for inline installations of adapters
  • Single mode or Multimode fiber Applications

Application
  • Telecom
  • Broadcast
  • Oil and Gas
  • Renewable Energy
  • Medical

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.