L-com

Icron USB 3-2-1 Raven 3204C, 4 Port USB 3.2 over Cat 6a/7 Point-to-Point Extender Extension System, 100m, 100-240V NA Plug, 00-00471

  • Picture of Icron USB 3-2-1 Raven 3204C, 4 Port USB 3.2 over Cat 6a/7 Point-to-Point Extender Extension System, 100m, 100-240V NA Plug, 00-00471
  • Picture of Icron USB 3-2-1 Raven 3204C, 4 Port USB 3.2 over Cat 6a/7 Point-to-Point Extender Extension System, 100m, 100-240V NA Plug, 00-00471
  • Picture of Icron USB 3-2-1 Raven 3204C, 4 Port USB 3.2 over Cat 6a/7 Point-to-Point Extender Extension System, 100m, 100-240V NA Plug, 00-00471
  • Picture of Icron USB 3-2-1 Raven 3204C, 4 Port USB 3.2 over Cat 6a/7 Point-to-Point Extender Extension System, 100m, 100-240V NA Plug, 00-00471
  • Picture of Icron USB 3-2-1 Raven 3204C, 4 Port USB 3.2 over Cat 6a/7 Point-to-Point Extender Extension System, 100m, 100-240V NA Plug, 00-00471
Picture of Icron USB 3-2-1 Raven 3204C, 4 Port USB 3.2 over Cat 6a/7 Point-to-Point Extender Extension System, 100m, 100-240V NA Plug, 00-00471
SKU ICR3204C
Available to Ship 5
Quantity Price
1 + $1,282.00
Price $1,282.00

All Prices are in US Dollars and do not include duties



The Icron USB 3-2-1 Raven™ 3204C 00-00471 series of USB extension products provides long distance extension for all USB 3.2 Gen 1 (5Gbps) device types across a point-to-point connection of up to 100 meters over Category 6a or Category 7 Ethernet cable. For best performance, use of shielded Cat6a or Cat7 cable is recommended. ICR3204C is backwards compatible to USB 3.1, 3.0, 2.0 and 1.1. The Raven 3204C includes an Ethernet pass-through for connecting to network enabled devices so you can to use existing infrastructure without losing LAN connectivity. Each ICR3204C package contains both the REX (remote extender) and LEX (local extender) units, 1x USB C type cable, 2x locking AC adapters, 2x power cords and 1x quick start guide. Don't forget additional USB and Ethernet cables if needed for your application.

The ICR3204C supports USB SuperSpeed, High-Speed, Full-Speed and Low-Speed devices as well as all device types, classes and USB transfer and traffic methods including Control, Interrupt and Bulk. It is compatible with hard drives, USB drives, mouse and keyboards, laptops, medical devices and more. If Isochronous support is required, please see the PRO extender line of ICR3204C-PRO or ICR3104-PRO. The ICR3204C from L-com incorporates ExtremeUSB-C™ technology to enable users to extend USB beyond the standard 1, 3 or 5 meter limits. Raven 3204C series devices are compatible with all major operating systems including Windows®, macOS™, Linux® and Chrome OS™ and are true plug and play with no software drivers required for easy and transparent USB extension. The Raven 3204C delivers the same exceptional performance as the Raven 3104 in a smaller, lighter design with USB-C ports available for both host and extended devices.

The LEX (Local Extender) unit connects to the computer using a standard USB-C cable (included). If the host supplies 15W, it can power the LEX. Alternately, power for this unit can be provided by the included 24V 1A adapter. The REX unit provides four USB 3 (5Gbps) ports: 2 Type-C and 2 Type-A ports for standard USB devices. Up to 30 devices may be connected by attaching USB hubs to the REX. Powered by an external AC 24V 2.71A adapter, the REX supplies 3A per USB-C port and 1.2A per USB-A port.

L-com offers an optional mounting kit (ICR3104-MNT), if desired. The mounting kit works on the ICR3204C, ICR3204C-PRO, ICR3104 and ICR3104-PRO units and supports one LEX (Local) or REX (Remote) in a Raven pair. Two kits are required if you wish to mount both LEX and REX units from the same pair. See the manual online for full details on the Raven line of products. Visit L-com.com today for all your USB needs. Our technical experts are available to help with your application questions and all in stock products ship same day.

Features
  • USB extender supporting USB 3.2 Gen 1 data rate up to 5Gpbs
  • Supports all USB 3.2G1, 3.1, 3.0, 2.0 and 1.1 devices simultaneously at full bandwidth including major USB transfer and traffic methods such as Control, Interrupt and Bulk (if Isochronous support is required, please see ICR3204C-PRO or ICR3104-PRO)
  • Four available 3.2 Gen 1 USB ports including 2x A type and 2x C type
  • Point to point USB extension over Cat6a or Cat7 Ethernet cable; includes Ethernet pass-through for connecting to network enabled devices and using existing infrastructure without losing current LAN connectivity
  • True plug and play operation that supports all major operating systems with no software drivers required

Application
  • Video Conferencing Cameras, Soundbars and Conference Rooms
  • Security and Monitoring including Video Matrix Systems
  • Remote Storage and IT closets
  • Test and Measurement
  • Medical Device Extension


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.