L-com

USB 3.1 Type C Cable Assembly, Male-to-Male, 10Gbps, 100W, 5A, 20V, Thunderbolt 3 Compatible, White, Nylon Braid, 2M

  • Picture of USB 3.1 Type C Cable Assembly, Male-to-Male, 10Gbps, 100W, 5A, 20V, Thunderbolt 3 Compatible, White, Nylon Braid, 2M
  • Picture of USB 3.1 Type C Cable Assembly, Male-to-Male, 10Gbps, 100W, 5A, 20V, Thunderbolt 3 Compatible, White, Nylon Braid, 2M
  • Picture of USB 3.1 Type C Cable Assembly, Male-to-Male, 10Gbps, 100W, 5A, 20V, Thunderbolt 3 Compatible, White, Nylon Braid, 2M
  • Picture of USB 3.1 Type C Cable Assembly, Male-to-Male, 10Gbps, 100W, 5A, 20V, Thunderbolt 3 Compatible, White, Nylon Braid, 2M
Picture of USB 3.1 Type C Cable Assembly, Male-to-Male, 10Gbps, 100W, 5A, 20V, Thunderbolt 3 Compatible, White, Nylon Braid, 2M
SKU LUSBC31-MM-100W2M
Available to Ship 20
Quantity Price
1 - 4 $41.59
5 - 9 $39.93
10 - 24 $38.26
25 + Call Us
Price $41.59

All Prices are in US Dollars and do not include duties



L-com’s LUSBC31-MM-100W2M is a USB 3.1 Type C cable assembly that supports a 10 Gbps data transfer rate and up to 100 W of power delivery with Thunderbolt 3 compatibility. This white audio/video cable is available in a 2-meter length with a nylon braid cable sheath for additional protection. Our USB 3.1 Type C cable features 20 Volt/5 Amp charging capabilities and high-definition resolutions up to 4K.

This 2-meter LUSBC31-MM-100W2M A/V cord is ideal for B-to-B, home office, consumer electronics, industrial and building automation, larger workspaces, and A/V installation applications. Our USB 3.1 Type C cable is rugged and highly durable and has a white nylon braid over a TPE cable sleeve and aluminum shells, which provides extra strength. The audio/video cord from L-com features USB 3.1 Type C connectors with male-to-male gender configurations and is backward compatible.

For seamless audio and video transmission, this nylon braided cable is suitable for storage devices, hard drives, Solid State Drives (SSDs), medical devices, docking stations, and 10gig or fast-charging USB applications. This LUSBC31-MM-100W2M from L-com is shielded to protect against EMI and RFI and is used to connect USB Type C capable peripherals to USB Type C capable devices. Additional white audio/video cable assembly specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com offers an excellent selection of audio/video cable with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect 2-meter A/V cable assembly for your needs, including more information on related products. If you have any inquiries about our USB 3.1 Type C cord or other components, please contact our experienced technical support and sales teams.


Features
  • Connect mobile device to a monitor or other display
  • Convert a USB C signal into a Thunderbold 3 compatible output for video and data
  • Nylon braided jacket which increases durability and reduces cable damage

Application
  • Digital Signage
  • HDPC Display
  • High End Computer Graphics
  • Video Display from Mobile Laptop, Phone or Other Device


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.