L-com

USB 3.2 Data Cable, Aluminum connector with Black Nylon Braid, 20Gbps, C Male Plug to C Male Plug, 20V 3A, 3M

  • Picture of USB 3.2 Data Cable, Aluminum connector with Black Nylon Braid, 20Gbps, C Male Plug to C Male Plug, 20V 3A, 3M
  • Picture of USB 3.2 Data Cable, Aluminum connector with Black Nylon Braid, 20Gbps, C Male Plug to C Male Plug, 20V 3A, 3M
  • Picture of USB 3.2 Data Cable, Aluminum connector with Black Nylon Braid, 20Gbps, C Male Plug to C Male Plug, 20V 3A, 3M
  • Picture of USB 3.2 Data Cable, Aluminum connector with Black Nylon Braid, 20Gbps, C Male Plug to C Male Plug, 20V 3A, 3M
Picture of USB 3.2 Data Cable, Aluminum connector with Black Nylon Braid, 20Gbps, C Male Plug to C Male Plug, 20V 3A, 3M
SKU CAUC32CC-MM-60W-3M
Available to Ship 4
Quantity Price
1 - 4 $38.59
5 - 9 $37.05
10 - 24 $35.50
25 + Call Us
Price $38.59

All Prices are in US Dollars and do not include duties



The L-com CAUC32CC-MM-60W-3M is a USB 3.2 data cable that has a USB 3.2 type C male connector on one side and a USB 3.2 type C male connector on the other side. Our USB 3.2 cable comes with a nylon braid jacket and gold plated contact pins to minimize signal loss. This cable is used to connect your USB 3.2 type C device to your USB 3.2 type C peripheral for charging, synch and data transfer.

Our data cable is designed for data sync, device charging, data transfer, cellular phones, and laptop/PC applications. This USB 3.2 data cable operates at a maximum DC voltage of 20 Volts and has a 3-meter length. Additional dimensions and specifications for this CAUC32CC-MM-60W-3M cable are on our downloadable PDF datasheet above.

The 20 Gbps data cable from L-com features an aluminum backshell design with highly durable strain relief. The nylon-braided cable comes with a metal housing to prevent crushing and strain relief molding, which eliminates cable fray. To ensure that your phones, tablets, PCs, and other devices are always charged, keep your L-com USB 3.2 type C data cables with you at home, in the workplace, or on the go.

We stock a wide selection of data cables that ship the same business day as ordered from our warehouse. Place your online order now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal USB 3.2 cable as per your requirements.


Features
  • Nylon Braided Jacket with increased durability
  • Aluminum connectors with increased durability
  • 20 Gbps speeds
  • USB C to USB C

Application
  • Video Transfer
  • Data Acquisition
  • Data Storage


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.